OPC UA
    FactoryTalk Optix Studio
 is compliant with the OPC UA (OPC Unified Architecture) standard and can communicate with any OPC UA client or server.
     TIP: 
    Devices with a configured 
FactoryTalk Optix Application
 can operate as an OPC UA client or server.Use these components to develop your application logic:
      
Manage certificates and keys. See OPC UA certificates and keys.
Use predefined Companion Specifications or import and export Companion Specifications. See OPC UA Companion Specifications.
Discover sample applications by completing the tutorial. See OPC UA tutorial.
Provide Feedback