Input format

BrowseName
DateTimePickerInputFormatEnum

Values

Value
DisplayName
Description
0
Date and time with seconds
(default) Shows date and time in extended form, for example: it-IT: DD/MM/YYYY HH:mm:ss, en-US: MM/DD/YYYY hh:mm:ss
1
Date and time without seconds
Shows date and time without seconds, for example: it-IT: DD/MM/YYYY HH:mm or en-US: MM/DD/YYYY hh:mm
2
Date
Shows the Date without any time, for example: it-IT: DD/MM/YYYY or en-US: MM/DD/YYYY;
3
Time with seconds
Shows the Time (including seconds), for example: it-IT: HH:mm:ss or en-US: hh:mm
4
Time without seconds
Shows only hours and minutes, for example: it-IT: HH:mm or en-US: hh:mm
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal