Memory area

Decode of memory location contents mode.
BrowseName
MemoryArea

Values

Value
DisplayName
Description
0
Input Relay (X)
1
Output Relay (Y)
2
Internal Relay (M)
3
Latch Relay (L)
4
Annunciator (F)
5
Edge Relay (V)
6
Link Relay (B)
7
Data Register (D)
8
Link Register (W)
9
Timer Contact (TS)
10
Timer Coil (TC)
11
Timer Current Value (TN)
12
Counter Contact (CS)
13
Counter Coil (CC)
14
Counter Current Value (CN)
15
Special Link Relay (SB)
16
Special Link Register (SW)
17
Step Relay (S)
20
Index Register (Z)
21
File Register (R)
22
File Register (ZR)
23
Special Relay (SM)
24
Special Register (SD)
25
Retentive Timer Contact (SS)
26
Retentive Timer Coil (SC)
27
Retentive Timer Current Value (SN)
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal