Authentication mode

BrowseName
AuthenticationMode

Values

Value
DisplayName
Description
0
Model only
(default) Allows only the users created in FactoryTalk Optix to log on.
1
Local only
Allows only local Windows users to log on.
2
Domain only
Allows only Active Directory users to log on.
3
Domain and local
Allows only Active Directory users and local Windows users to log on.
4
Any
Allows users of any type to log on.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal