Message execution timing diagram (message is canceled)

The following table describes the message conditions and bit status for each execution step identified in the timing diagram when a message is canceled.
Message conditions and bit status when a message is canceled
Step
Message Description
Bit status
1
Rung condition goes TRUE. Message execution is enabled.
EN bit is set.
All other bits are cleared.
2
Message buffer is acquired.
EW bit is set.
3
Message execution get canceled.
ER bit is set.
EW and ST bits do not change.
4
Rung condition goes FALSE.
EN bit is cleared.
5
Rung condition goes TRUE.
The Cancel input is cleared.
The function block starts to execute.

Timing diagram when the message is canceled

Timing diagram when the message is canceled
Timing diagram when the message is canceled
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal