Output variable ranges for 2085-OF4

The output variables for the 2085-OF4 expansion module include
IO_Xx_AO_00
,
_IO_Xx_AO_01
,
_IO_Xx_AO_02
, and _
IO_Xx_AO_03
. In
Run
mode, these words are writable by the control program and are converted to analog signal levels before setting the respective output channels (0 to 3).
The data format range maps to the full analog range:
  • 0 mA to 20 mA is 0 mA to 21 mA.
  • 4 mA to 20 mA is 3.2 mA to 21 mA.
  • –10V to +10V is –10.5V to +10.5V.
  • 0V to 10V is 0V to 10.5V.
Output variable ranges based on data format and range selection
Data Format
Range for 0 mA to 20 mA
Range for 4 mA to 20 mA
Range for –10V to +10V
Range for 0V to 10V
Raw/proportional data
From –32768 through 32767
Engineering units
The resolution is 0.001V or 0.001 mA per count. For example, 9999 means 9.999V or 9.999 mA (or 9999 x 0.001).
From 0 through +21000
From +3200 through +21000
From –10500 through +10500
From 0 through +10500
Percent range
The resolution is 0.01% per count. For example, 9999 means 99.99% (or 9999 x 0.01%).
From 0 through +10500
From –500 through + 10625
N/A
From 0 through +10500
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal