Serial Communication details for diagnostics

Modbus, DNP3 slave, and CIP serial are available on the
Serial port
diagnostics page.
  • Modbus RTU: Modbus is a half-duplex, master-slave communications protocol that allows a single master to communicate with up to 247 slave devices. The Modbus network master reads and writes bits and registers. Modbus RTU is supported by configuring the serial port as Modbus RTU. For more information about the Modbus protocol, see the Modbus Protocol Specifications.
  • CIP serial: CIP serial uses DF1 full-duplex, half-duplex master, half-duplex slave, and radio modem protocols, providing point-to-point connection between two devices. It combines data transparency (American National Standards Institute ANSI - X3.28-1976 specification subcategory D1) and two-way simultaneous transmission with embedded responses (subcategory F1). L50E and L70E controllers support CIP serial through an RS-232 connection to external devices, such as computers running
    RSLinx Classic
    software, or other controllers that support CIP serial over DF1 full-duplex, half-duplex master, half-duplex slave, and radio modem, such as
    ControlLogix
    and
    CompactLogix
    controllers that have embedded serial ports. The serial port driver can be configured as
    CIP serial
    ,
    Modbus RTU
    ,
    DNP3 slave
    ,
    ASCII
    , or
    Shutdown
    through device configuration.
  • Common Industrial Protocol (CIP): The CIP protocol is a transport and application layer protocol used for messaging over EtherNet/IP, ControlNet, and DeviceNet networks that allows human-machine interfaces to easily connect to an L50E or L70E controller.
  • DNP3 slave: DNP3 stands for Distributed Network Protocol version 3. It is a standard master-slave protocol used to transfer data to a third-party server. DNP3 protocol can be used in point-to-point and point-to-multipoint communications and multiple slave stations (in DNP3 terminology they are called slave and are PLC, RTU, or other IEDs-Intelligent Electronic Devices).

CIP explicit messaging

The CIP protocol is used for explicit messaging. Explicit Messaging (configuration, data collection, and diagnostics) is used to transfer data that does not require continuous updates. Explicit messaging is supported using CIP Generic client messaging through the MSG_CIPGENERIC function block and using CIP Symbolic client messaging through the MSG_CIPSYMBOLIC function block.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal