Applications
In
FactoryTalk DataMosaix SaaS
, you can register applications for performing data analysis on a data source. When you register an application, you get client ID and secret. You can use the client credentials to get access to project data in Cognite Data Fusion. You can perform data analysis, visualize data, or create dashboard. To register an application in
FactoryTalk DataMosaix SaaS
, you need the Data Scientist role.Provide Feedback