Channels view parameters (5069-OF4/OF8)
The
Channels
view includes these parameters:Parameter | Description |
|---|---|
Channel | Displays the channel number to which this configuration applies. |
Disable | Determines whether channels are disabled. Disable channels to prevent erroneous fault reporting, such as no load or open wire faults, and to prevent the FLT LED for that channel from illuminating. |
Output Type | Displays the output type of the device. |
Output Range | Determines the output range for the Current or Voltage input type. |
Output State During Program Mode | Determines channel action when the controller transitions to Program mode.
|
Output State During Fault Mode | Determines channel action when a fault occurs.
|
High Signal | Sets one of the four constants in the scaling equation. High Signal is in terms of the input signal units and corresponds to High Engineering when scaled.High Signal must be greater than Low Signal . |
Low Signal | Sets one of the four constants in the scaling equation. Low Signal is in terms of the input signal units and corresponds to Low Engineering when scaled. |
Units (Signal) | Shows the unit of measurement for High Signal and Low Signal . |
High Engineering | Sets one of the four constants in the scaling equation. High Engineering corresponds to High Signal and helps determine the engineering units that the signal values scale into. |
Low Engineering | Sets one of the four constants in the scaling equation. Low Engineering corresponds to Low Signal and helps determine the engineering units that the signal values scale into. |
Units (Engineering) | Shows the unit of measurement for High Engineering and Low Engineering and for the channel’s input value. |
Provide Feedback