Tag definitions (5034-OW4I)
The 5034-OW4I modules have configuration, input, and output tags.
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.FaultMode | BOOL | Selects the behavior that the output point takes if a
communication fault occurs. FaultValue defines the value to go
to when set to user-defined value. |
|
Ptxx.FaultValue | BOOL | Defines the value that the discrete output assumes if a
communication fault occurs when FaultMode = 0. |
|
Ptxx.ProgMode | BOOL | Selects the behavior that the output point takes when
transitioned into Program Mode or Inhibit mode. ProgValue
defines the value to go to when set to user-defined value. |
|
Ptxx.ProgValue | BOOL | Defines the value that the output takes when the connection
transitions to Program Mode or Inhibit mode if the ProgMode bit
is set to user-defined value. |
|
Ptxx.FaultFinalState | BOOL | If FaultValueStateDuration is nonzero, determines the final
Output state after the configured FaultValueStateDuration
timeout occurs. |
|
Ptxx.ProgramToFaultEn | BOOL | Determines if an output transitions to the Communication Fault
Mode if the connection faults while in Program Mode. |
|
Ptxx.FaultValueStateDuration | SINT | This value determines the length of time that the Communication
Fault Mode state is held before the FaultFinalState is
applied. |
|
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
RunMode | BOOL | The module's operating state |
|
ConnectionFaulted | BOOL | Indicates if a connection to the target is running. The module always returns a zero in this member. The controller
overwrites the zero with a one when the connection is not
up. |
|
DiagnosticActive | BOOL | Indicates if any diagnostics are active or if the prognostics
threshold is reached. |
|
DiagnosticSequenceCount | SINT | Increments for each time a distinct diagnostic condition is
detected, and when a distinct diagnostic condition transitions
from detected to not detected. | -128…+127 The value of 0 is skipped except during module powerup. |
Ptxx.Data | BOOL | Echo of the current digital relay output value |
|
Ptxx.Fault | BOOL | Indicates that point data is inaccurate and cannot be trusted for
use in the application. If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy.
IMPORTANT:
Once the condition that causes the tag to
change to 1 is removed, the tag automatically resets to
0.
|
|
Ptxx.Uncertain | BOOL | Indicates that the point data can be inaccurate but the degree of
inaccuracy is not known. If the tag is set to 1, you must troubleshoot the module to
correct the cause of the inaccuracy.
IMPORTANT:
Once the condition that causes the tag
to change to 1 is removed, the tag automatically resets to
0.
|
|
Name | Data Type | Definition | Valid Values |
|---|---|---|---|
Ptxx.Data | BOOL | Current digital output data to be applied |
|
Provide Feedback