Loading
Blog
Recent ActivityRecent Activity

5 Ways to Streamline Operational Technology with Containers

Simplify your operation and empower your team. Reduce overhead, improve security and create faster deployment cycles with FactoryTalk Optix

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail
Two male engineers in a factory wearing white hardhats and looking at human machine interface monitor from containerized software

Engineers and technicians who maintain a plant’s industrial control systems face growing challenges.

Delivering consistent production performance, minimizing downtime, managing complex applications. Expanding edge devices and central servers over a distributed architecture. Maintaining security and more.

Let’s explore how FactoryTalk® Optix™ and ThinManager® software use containers to address five operational technology issues head-on.

ThinManager Software Enables Secure Centralized Application Management

ThinManager software is a content delivery and thin client management platform designed to configure, deploy and manage industrial applications, users and end-user devices.

It allows unprecedented control and security in a scalable platform – regardless of the size of your industrial environment or number of facilities.

ThinManager software centrally manages your industrial computing assets and securely delivers content to terminals (thin clients, PCs), users (based on role), and/or locations (mobile devices). The software can also deliver content based on an event, such as an alarm or a light curtain breach.

FactoryTalk Optix Software Enhances your HMI and Data Visualization

FactoryTalk Optix is a cloud-enabled human-machine interface and visualization platform. It’s designed to enhance industrial automation by providing advanced capabilities for data visualization, Industrial Internet of Things, edge computing and data management.

It takes advantage of new levels of collaboration, scalability and interoperability to help achieve your digital transformation.

Introduction to Containerization: Bridging IT and OT
Introduction to Containerization: Bridging IT and OT
Blog
Blog
Introduction to Containerization: Bridging IT and OT
The goal of this post is to demonstrate containerization’s power to streamline application deployment across IT and OT environments.
Read Now

Container Options Designed for HMIs with Graphical User Interfaces

ThinManager 12.1 introduced a Chrome-based container, enabling seamless operation of FactoryTalk Optix applications that host and run a Web Presentation Engine from a web browser running on a thin client. This approach leverages web technologies to deliver a lightweight, flexible containerized solution that simplifies deployment across mixed industrial hardware.

ThinManager 14.1 provides a built-in FactoryTalk Optix container. Think of this container as a space to run a FactoryTalk Optix application that can:

  • Use only a Native Presentation Engine (to run on a local touchscreen device)
  • Use both a Native and a Web Presentation Engine (to access the app remotely through a browser)

The configuration and deployment are further simplified in FactoryTalk Optix 1.6 or newer with the ability to export a compressed file of the Optix application that ThinManager can easily use and include in this container. And unlike traditional headless containers, these options are designed for HMIs and have graphical user interfaces.

Containerized software solves IT & OT integration
Containerized software solves IT & OT integration
Blog
Blog
Containerized software solves IT & OT integration
Engineers can bridge IT and OT. Containerized software reduces environment drift and improves consistency from development to production across IT & OT
Read Now

Try FactoryTalk Optix Software for Free

Experience the unlimited options of HMI development in the cloud. Download FactoryTalk Optix Studio Standard for free or get a 90-day trial of FactoryTalk Optix Studio Pro.

5 Ways Containerized Software and Industrial Control Systems Help

A ThinManager containerized solution can help transform operational technology (OT) environments across your plant’s industrial control systems. Here are five ways:

1. Simplified Deployment: Instead of needing to manage individual PCs or servers, each with its own applications and operating system to install and update regularly, ThinManager centralized management lets you scale and distribute FactoryTalk Optix with minimal effort. You can push uploads in a simple no-code workflow.

2. Resource Efficiency: Lightweight containers optimize resource-constrained IIoT devices, leveraging untapped CPU and RAM on low-power thin clients. This reduces server resources and hardware costs, while supporting sophisticated visualization architectures.

3. Enhanced Security: ThinManager software authentication restricts FactoryTalk Optix access to authorized users. With no data stored on end devices, your system remains secure, even if a device is compromised, enhancing protection.

4. Rapid Recovery: ASEM™ 6300 thin clients, designed for industrial environments, offer superior resilience compared to office-grade computers. However, if a terminal fails, ThinManager software can redeploy the containerized FactoryTalk Optix application in less than two minutes, minimizing downtime and providing operational continuity.

5. User-friendly Experience: No coding or container expertise is needed – wizards guide OT teams through setup, deployment and maintenance. Updates are effortless. Load once on the ThinManager server and deploy multiple times.

Containerized Software Solutions Work Together

Once you have a completed FactoryTalk Optix application, you can distribute it quickly to all your thin clients in a ThinManager Environment. No coding skills are required to set up this container.

The first step is to export to ThinManager from the FactoryTalk Optix Design Studio. Configuration is done through the ThinManager Admin Console. After creating a Display Client™ and assigning it to a terminal, your FactoryTalk Optix application will be delivered on the next power cycle.

After the application is deployed, you can remotely see the screen and control your ThinManager terminal. This lets you confirm all your data is populating, and the HMI environment is functioning for your machine operators – all from the comfort of your office. Updates and redeployment in the case of hardware failures can be delivered with the same ease and speed.

An Easy-to-deploy Software Container Solution is Available Today

Managing complex applications, reducing downtime, securing systems and simplifying operations are daily challenges in modern factories. FactoryTalk Optix with ThinManager tackle these issues using a software container. It offers a remote solution that’s easy to deploy, resource-efficient, more secure and quick to recover – all without advanced expertise.

Whether you want to use the ThinManager Chrome container to take advantage of thin clients for your operations or leverage the new ThinManager-dedicated FactoryTalk Optix container to host the FactoryTalk Optix application on a thin client, we have an easy way to deploy and manage the solution!

Ready to make your operations run smoother? Visit our website. Plus, see how containers bundle applications with their dependencies for more reliable, lightweight deployment across IT and OT environments.

Open All
Close All
What is containerization?

Containerization is a type of software deployment that bundles together everything needed to run in a single package. This includes an application and all its dependencies.

  • Containerization is a virtualization technique that has existed since at least 2008.
  • While historically containerization has been used in IT environments, it has recently been gaining traction in operational technology. 
  • Similar to machine virtualization, containerization is essentially virtualizing on the application level versus the operating system level.
What are software containers?

Software containers are portable and isolated software deployments (units) that bundle an application's code, runtime, system tools, libraries and settings into a single unit.

  • Software containers must run no matter where they live – on a laptop, in the cloud or in an on-premises data center.
  • A key advantage of containerized software allows applications to be transferred from development to production without compatibility issues. Write code once and deploy it across your laptop, on-premises servers or cloud platforms with minimal or no modifications.
  • Containerized software applications run the same way, wherever deployed, increasing reliability and predictability, and reducing risk.

Published May 12, 2026

Topics: Accelerate Digital Transformation Optimize Production Human Machine Interface Human Machine Interface FactoryTalk Analytics GuardianAI FactoryTalk Optix FactoryTalk ThinManager

Rylee Domonkos
Rylee Domonkos
Intelligent Devices/Software & Control Leadership Development Program Associate, Rockwell Automation
Rylee is a Leadership Development Program associate currently working in business strategy and product management at Rockwell Automation. Rylee is focused on the adoption of containerized solutions in Industrial Control Systems, simplifying product deployment and enhancing knowledge for OT customers.
Subscribe to Rockwell Automation

Receive the latest news, thought leadership and information directly to your inbox.

Subscribe now

You may also be interested in

Loading
Containerized software solves IT & OT integration
Containerized software solves IT & OT integration
Blog
Blog
Containerized software solves IT & OT integration
Engineers can bridge IT and OT. Containerized software reduces environment drift and improves consistency from development to production across IT & OT
Introduction to Containerization: Bridging IT and OT
Introduction to Containerization: Bridging IT and OT
Blog
Blog
Introduction to Containerization: Bridging IT and OT
The goal of this post is to demonstrate containerization’s power to streamline application deployment across IT and OT environments.
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Blogs
  5. Chevron LeftChevron Left Streamline OT with Containerized Software: 5 Ways