Do you have to satisfy challenging application requirements in hazardous locations? Intrinsically safe distributed I/O can help minimize downtime with improved reliability for consistent operations in hazardous installation areas.
Intrinsically safe distributed I/O are designed for hazardous applications found in industries such as Chemical, Life Sciences and Food & Beverage. Engineering efforts and hardware costs are reduced through closer mounting of I/O to field devices in hazardous areas. With communication over EtherNet/IP, the I/O system can connect directly to field devices and help to reduce field wiring.
Join May Thant in this webinar as she shares the values of our Allen-Bradley® intrinsically safe distributed I/O solution and use cases from selected industries. Learn how to choose the right intrinsically safe I/O product to meet your hazardous application needs and maximize operational efficiency.