ControlLogix-XT 5590 Process Certifications

See the Product Certification website at
rok.auto/certifications
for Declarations of Conformity, Certificates, and other certification details.
Certifications - ControlLogix-XT 5590 Process Controllers
Certification
1756-L905TPSXT, 1756-L915TPSXT, 1756-L950TPSXT, 1756-L980TPSXT, 1756-L9SPXT
c-UL-us
UL Listed Industrial Control Equipment, certified for US and Canada. See UL File E65584.
UL Listed for Class I, Division 2 Group A,B,C,D Hazardous Locations, certified for U.S. and Canada. See UL File E194810.
FM
FM Approved Equipment for use in Class I Division 2 Group A,B,C,D Hazardous Locations
CE and UKCA
European Union 2014/30/EU EMC Directive, compliant with:
  • EN 61326-1; Meas./Control/Lab., Industrial Requirements
  • EN 61000-6-2; Industrial Immunity
  • EN 61000-6-4; Industrial Emissions
  • EN 61131-2; Programmable Controllers (Clause 8, Zone A & B)
RCM
Australian Radiocommunications Act, compliant with EN 61000-6-4; Industrial Emissions
ATEX
European Union 2014/34/EU ATEX Directive, compliant with:
  • EN IEC 60079-0; General Requirements
  • EN IEC 60079-7; Potentially Explosive Atmospheres, Protection “e”
  • II 3 G Ex ec IIC T4 Gc
  • UL 22 ATEX 2817X
IECEx
IECEx System, compliant with:
  • IEC 60079-7; Potentially Explosive Atmospheres, Protection “e”
  • IEC 60079-0; General Requirements
  • II 3 G Ex ec IIC T4 Gc
  • IECEx UL 22.0062X
UKCA
In conformity with the following UK Statutory Instruments and their amendments:
  • 2016 No. 1091, Electromagnetic Compatibility Regulations
  • 2016 No. 1107, Equipment and Protective Systems Intended for Use in Potentially Explosive Atmospheres Regulations
  • 2012 No. 3032, Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment
KC
Korean Registration of Broadcasting and Communications Equipment, compliant with Article 58-2 of Radio Waves Act, Clause 3
CCC
CCC 2020122309111998
CNCA-C23-01
CNCA-C23-01 CCC Implementation Rule Explosion-Proof Electrical Products
EtherNet/IP
ODVA conformance tested to EtherNet/IP specifications
CIP Security
ODVA conformance tested to CIP Security specifications
Product safety function (MD)
  • Suitable for applications up to Cat. 3/PLd according to EN ISO 13849-1 and SIL CL 2 according to EN/IEC 62061
  • Suitable for applications up to Cat. 4/PLe according to EN ISO 13849-1 and SIL CL 3 according to EN/IEC 62061 when used in combination with the 1756-L9SPXT safety partner
TÜV certified for functional safety
  • Capable of Cat. 4/PLe according to EN ISO 13849-1 and SIL 3 according to EN 62061/IEC 61508 when used as described in the ControlLogix 5590 Controllers User Manual, publication 1756-UM900
  • Capable of Cat. 3/PLe according to EN ISO 13849-1 and SIL 3 according to EN 62061/IEC 61508 when used as described in the ControlLogix 5590 High Availability Systems User Manual, publication 1756-UM901 • TÜV 01/205/6058
TÜV certified for security
IEC 62443-4-2 SL1
Morocco
In conformity with the following regulations:
  • Arrêté ministériel n° 6404-15 du 1 er muharram 1437 (15 octobre 2015)
Équipements électriques destinés à être utilisés sous certaines limites de tension
  • Arrêté ministériel n° 6404-15 du 29 ramadan 1436 (16 juillet 2015)
Compatibilité électromagnétique des équipements
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal