Fault and Status Reporting

The serial module sends fault and status data with channel data to the owner-controller. The data is returned via module tags that you can monitor in your Studio 5000 Logix Designer application.
Fault and Status Data Tags
Data Type
Communication Mode
Tag Name
Fault
Generic ASCII
Ix.ConnectionFaulted
Ix.ASCII.Fault
Modbus Master
Ix.ConnectionFaulted
Ix.Fault
Modbus Slave
Ix.ConnectionFaulted
Ix.Slave.Fault
Status
Generic ASCII
Ix.RunMode
Ix.DiagnosticSequenceCount
Ix.DiagnosticActive
Ix.ASCII.Uncertain
Modbus Master
Ix.RunMode
Ix.DiagnosticSequenceCount
Ix.DiagnosticActive
Ix.Uncertain
Modbus Slave
Ix.RunMode
Ix.DiagnosticSequenceCount
Ix.DiagnosticActive
Ix.Slave.Uncertain
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal