Our PowerFlex® 4M AC Drives are the smallest and most cost-effective members of the PowerFlex family of drives. Feed-through wiring and easy programming provide the flexibility to handle a broad range of applications.
- Products
- Overview
- Documentation
- Certifications
Overview
- Power ratings:
- 100…120V: 0.2…1.1 kW / 0.25…1.5 Hp / 1.6…6 A
- 200…240V: 0.2…7.5 kW / 0.25…10 Hp / 1.6…33 A
- 380…480V: 0.4…11 kW / 0.5…15 Hp / 1.5…24 A
- IP20, NEMA/UL open type enclosures V/Hz control, slip compensation
- Integral RS-485 communications
- Feed-through wiring
- DIN rail mounting feature on A and B frame drives
- Ambient temperatures up to 50 °C (122 °F) permitted with minimal spacing between drives
- Zero Stacking™ Drives for ambient temperatures up to 40 °C (104 °F)
- Drive overload protection and ramp regulation
- Configuration and programming via integral LCD keypad, remote keypad, or software
- Premier Integration with PowerFlex AC drives uses the Logix control platform to simplify parameter and tag programming and reduces development time
- Our industry expertise helps deliver complete Drive System Solutions that maximize production and minimize risk.
- Learn how the information from our portfolio of Intelligent Motor Control can position you to make better operating decisions, improve system performance, and gain operation efficiencies.
- Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
Software
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| PowerFlex Low Voltage AC Drives Global Short Circuit Current Ratings Product Profile | SCCR-PP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| PowerFlex Family of Low Voltage AC Drives Brochure | PFLEX-BR008_-EN-P |
Certifications
Certifications
- Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
- CE Marked
- C-Tick
- cUL Listed
- UL Listed
- RoHs