Loading

855 Control Tower Stack Lights
Allen-Bradley

These stack lights are available in three sizes with UL Type 4/4X/13, IP65 ratings, to meet the most challenging panel and on-machine applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 855 Control Tower™ Stack Lights provide multi-status indication of your application. They are available in three sizes with UL Type 4/4X/13, IP65 ratings, to meet the most challenging panel and on-machine applications. We have a wide variety of light and sound functions, colors, voltages, and mounting options. We offer stack lights as separate light and sound modules or pre-assembled for greater flexibility.

  • Available in 30 mm, 50 mm, and 70 mm sizes
  • Steady and flashing status indicator light modules
  • Continuous or pulsing piezo sound modules
  • Stacking configurations 1…5 modules high
  • Multiple mounting options
  • Top-mounted terminal blocks on all bases
  • DeviceNet bases available 

Rockwell Automation announces that as of June 30, 2021, our Bulletin 855F 70 mm pre-assembled tower light will be discontinued and no longer available for sale.

To support your transition, we recommend migrating to our Bulletin 856T product line. The 856T product line is a functional replacement that offers new and modern LED technology and can control up to seven levels in the same stack arrangement. It also offers more flexible mounting options than our current 855F product line.

855T Transducer-style Sound Modules

Our sound modules are available in up to 15 tones, with adjustable volume, frequency, and speed. To hear an option, select any tone from the table below.

Gong 1 Gong 2 Gong 3 Changing (500 Hz) Continuous (500 Hz)
Continuous (1500 Hz) Emergency Interrupted (500 Hz) Interrupted (1500 Hz) Ascending
Descending Signal (100 Hz) Sine Wave Siren Triangle

Product Comparison

 
Compact Control Tower™ Lights
Control Tower™ Lights

Bulletin

855D

855F

855E

855T

Size

30 mm

70 mm

50 mm

70 mm

Environmental Ratings

UL Type 4/4X/13, IP65
Indoor and outdoor use

UL Type 4/4X/13, IP65
Indoor and outdoor use

UL Type 4/4X/13, IP65 on all bases, lights and caps sound modules
Indoor and outdoor use

UL Type 4/4X/13, IP65 on all bases, lights piezo-style sound and caps (sound and light with sound combo modules are IP54)
Indoor and outdoor use

Ease of Assembly, Base Wiring and Lamp Changes

No assembly required - all towers are assembled, wired, and tested at the factory

No assembly required - all towers are assembled, wired, and tested at the factory

No-tools assembly and maintenance, “Twist-off” lenses for easy lamp changes, top-mounted terminal block for easy base wiring

No-tools assembly and maintenance, “Twist-off” lenses for easy lamp changes, top-mounted terminal block for easy base wiring

Illumination Types

LED

LED

Incandescent, socket-mount LED, or strobe

Incandescent, socket-mount LED, or strobe

Lens Colors

Green, red, amber, blue, yellow, clear

Green, red, amber, blue, yellow, clear

Green, red, amber, blue, yellow, clear

Green, red, amber, blue, yellow, clear

Pole-Mount Base Options

Surface, 10 cm metric tube, and 25 cm metric tube

Surface, 10 cm metric tube, and 25 cm metric tube

10, 25, 40, 60, and 80 cm bases

10, 25, 40, 60, and 80 cm – aluminum or stainless steel bases

Other Base Mounting Options

Vertical bracket, conduit adapter, and quick-release base

Vertical bracket, conduit adapter, and quick-release base

Surface-mount bases (surface-mount bases also feature 1/2 NPT, PG16, and M20 threading options), vertical-mount bases, and quick-release bases

Surface-mount bases (surface-mount bases also feature 1/2 NPT, PG16, and M20 threading options) vertical-mount bases, and quick-release bases

Housing Colors

Black or grey base housing

Black base housing

Black or grey base housing

Black or grey base housing

Sound Options

Piezo-style sound modules in single and two tone

Piezo-style sound modules in single and two tone

Piezo-style sound modules in single and two tone

Transducer-style or piezo-style sound modules available in single or two tone (sound modules are UL Type 12, IP54), Piezo styles and modules also available in 4/4X

Connectivity

Standard connectivity

Standard connectivity

Standard connectivity

Standard or DeviceNet connectivity

Voltage Options

Bases available in: 24V AC/DC, 120V AC, 240V AC as standard offerings

Bases available in: 24V AC/DC, 120V AC, 240V AC as standard offerings

All modules available in: 12V AC/DC, 24V AC/DC, 120V AC, 240V AC as standard offerings

All modules available in: 12V AC/DC, 24V AC/DC, 120V AC, 240V AC as standard offerings

Pole Connection Box

–

–

Surface, vertical, and magnetic mount

Surface, vertical, and magnetic mount

Standards

c-UL-us Listed, CE

c-UL-us Listed, CE

c-UL-us Listed and CE on all components

c-UL-us Listed and CE on all components

Operating Temperature

-25…+50 °C
(-13…+122 °F)

-25…+60 °C
(-13…+140 °F)

-25…+50 °C
(-13…+122 °F)

-25…+70 °C
(-13…+158 °F)

Material

Polycarbonate - bases, cap, lens cover, sound module housing, lens, & lamp socket

Polycarbonate - bases, cap, lens cover, sound module housing, lens, & lamp socket

Polycarbonate (no sound module) - bases, cap, lens cover, lens, & lamp socket

Polycarbonate - bases, cap, lens cover, sound module housing, lens, & lamp socket


Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
  • CE Marked (855T, 855E, and 855F only)
  • c-UL-us Listed — File No. E14840; Guide Nos. NKCR, NKCR7
Standards Compliance
  • CSA C22.2 No. 14
  • EN/IEC 60947-1
  • EN/IEC 60947-5-1
  • UL 508
Important: These products are intended for use in industrial signaling applications only.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Signaling Solutions Brochure 855-BR001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices
  5. Chevron LeftChevron Left 855 Control Tower Stack Lights
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose