Loading

iTRAK 5730
Allen-Bradley

Meet our iTRAK 5730: smarter, scalable, linear motor-based transport to help you get more from your machines.
Loading
  1. Overview
Open All Close All
Overview
Allen Bradley
Why flexibility is critical in modern manufacturing
RA Employees are looking at the tablet at the meeting
Webinar
Why flexibility is critical in modern manufacturing

Explore new market trends, the impact of emerging technologies, and practical use cases on how packaging can be transformed with the right solutions.

Watch the webinar

The iTRAK 5730 is a modular, scalable, linear motor-based transport system that enables increased production rates, reduced cycle times and faster changeovers in a range of applications. By using independent control of multiple movers on straight paths and curves, you can transform movement on your production lines with flexibility at its heart, along with full integration with other technologies.

 

An innovative approach to motion control

Access all the specification information about the iTRAK 5730, and assess how you can best implement it to improve your manufacturing applications.

Read the product sheet

Track System Revolutionizes Motion Control

The iTRAK Intelligent Track System is one of the most innovative motion solutions in the market today. This system is a modular, scalable, and linear motor system. It allows for independent control of multiple movers on straight or curvilinear paths. Gone are the rotary driven chains, belts, and gears of the past. iTRAK replaces hardware with simple, effective software profiles that redefine speed and flexibility in automation.

Benefits:

  • Increased production rates – 50% or more
  • Lessened downtime for changeovers
  • Reduced machine size
  • Shorter runs can still be profitable
  • Lowered periodic maintenance

iTRAK Track Systems are available as the iTRAK 5730 Small Frame and the iTRAK Medium Frame to help ensure you get just the right size for your application.

Video
iTRAK Intelligent Track Systems Overview

iTRAK intelligent track systems are a flexible, fully traceable, highly scalable solution for smart conveyance. They can be used in various orientations, geometries and configurations and combine both intermittent and continuous motion. They are easy to assemble and maintain, and feature integrated safety. 

Maximum OEE for stronger return on investment
iTRAK System
Case Study
Maximum OEE for stronger return on investment

Discover how DT Engineering deployed iTRAK to improve repeatability, speed and flexibility in a range of different applications.

Read the case study
Higher productivity, lower footprint
Productivity Increased and Footprint Reduced by Half with iTRAK
Case Study
Higher productivity, lower footprint

Read how iTRAK’s application in an irrigation-dripper assembly machine helped halve Maga Active’s footprint and improve their throughput.

Explore the use case
Intelligent track systems for flexible production
iTRAK
Hardware
Intelligent track systems for flexible production

Take a more detailed look at the technology behind iTRAK, and learn how software-driven motion is redefining both speed and flexibility.

Access the online hub
Ready to try smarter product handling?

The iTRAK 5730 has the power to transform your operations, whichever industry you operate in. Get in touch with our team today to discuss your specific requirements.

Get in touch
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Product Spotlight
  5. Chevron LeftChevron Left iTRAK 5730
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose