https://www.rockwellautomation.com/en-tr/products/details.889D-R4ACDM-1.html
Catalog #: 889D-R4ACDM-1
Best Selling
889 DC Micro Cable
Catalog #: 889D-R4ACDM-1
Best Selling
889 DC Micro Cable
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP69K |
Operating temperature | -20 °C |
Number of pins | 4-pins |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 6P, 1200 psi (8270 kPa) washdown, IP69K |
First end connector style | Female, right angle (internal threads) |
Cable type | Oil-resistant PVC jacket, 18 or 22 AWG conductors, 300V |
Material | Coupling nut: Epoxy-coated Zinc, Molded oil-resistant PUR, Contact: Gold over Nickel-plated Brass |
Bend radius | 10 x diameter |
Electrical
Rated voltage | 250 V |
---|---|
Rated current In | 4 A |
Assembly rating | 4 A @ 250V |
Cable rating | UL AWM style 2661 VW-1 105 °C 300V, CSA AWM A/B I/II 80 °C 300V FT1, UV oil and water resistant |
Construction
With shield connection | No |
---|---|
Cable length | 1000 mm |
Screw-in thread | M12 |
Second end termination style | Straight, male (external threads) |
Second end termination type | DC micro (M12) |
Diameter, approx | Connector: 14 mm (0.56 inch) @ straight male |
Length, approx | Connector: 50.8 mm (2.0 inch) @ straight male |
Height, approx | Connector: 31.8 mm (1.25 inch) @ right angle male |
Product type feature | Standard- Epoxy coated Zinc for DC micro,AC micro, mini QD with 2-6 pins, Standard-Nickel plated Brass for pico, Standard-Aluminum with clear sealant for mini QD with 7-12 pins |
Diameter | 2 core cable: 5 mm (0.21 inch), 3 core cable: 5 mm (0.21 inch), 4 core cable: 5 mm (0.21 inch), 5 core cable: 6.5 mm (0.25 inch), 4 core cable (18 AWG): 6.5 mm (0.25 inch) |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 889-TD002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.