Loading

PowerFlex 525
Allen-Bradley

Our PowerFlex 525 drives, which offer a power rating of 0.4...22 kW (0.5...30 Hp) with global voltage classes of 100...600V, provide a variety of motor control and flexible mounting options.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(20)
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • powerflex525
powerflex525
Chevron LeftChevron Left
powerflex525
Chevron LeftChevron Left
Allen-Bradley logo

Our PowerFlex® 525 AC Drives feature an innovative, modular design to support fast and easy installation and configuration. This next generation of compact drives offers embedded EtherNet/IP™ communications, USB programming, and standard safety features. PowerFlex 525 drives, which offer a power rating of 0.4...22 kW (0.5...30 Hp) with global voltage classes of 100...600V, provide a variety of motor control and flexible mounting options. PowerFlex 525 AC drives operate at temperatures as high as 70 °C (158 °F), and they are ideal for applications such as conveyors, fans, pumps, and mixers.


What’s New?

The PowerFlex 523 and 525 VFD offering has been expanded to include a PROFINET option card. The card connects drives to PROFINET to exchange data with the host controller easily.

By installing a card in PowerFlex 520-Series drives through the main PROFINET device, you can:

  • Control the drive through PROFINET
  • Modify the drive’s parameters through PROFINET
  • Monitor the drive’s status through PROFINET

  • Power ratings of 0.4…22 kW / 0.5…30 Hp in global voltages from 100...600V
  • Features a modular design with an innovative, removable control core that allows simultaneous installation and software configuration
  • Offers a wide range of motor control, including volts per hertz, sensorless vector control, and closed loop velocity vector control
  • Supports seamless integration into the Logix environment and EtherNet/IP networks with built-in EtherNet/IP™
  • Operates in high ambient temperatures up to 70 °C (158 °F) with current derating and a control module fan kit
  • Offers compact footprint relative to its power range and Zero Stacking™ mounting with 50 mm airflow gap
  • Provides permanent magnet motor control to help improve energy efficiency and reduce related costs
  • Features Safe Torque-off which is certified at PLd/SIL2 Cat 3. Removes rotational power to the motor without removing power from the drive for faster start-up after a demand on the safety system.

Additional Information

Explore the capabilities of our PowerFlex 525 AC Drives through the PowerFlex 520-Series Virtual Brochure and video.

PowerFlex 525 Packaged Solutions
OrdersOrders
PowerFlex 525 Packaged Solutions

Choose from a variety of standard packaged solutions that are pre-engineered to streamline your acquisition process. These solutions will help simplify delivery and installation and help ease repeat orders and inventory.

Select drive, enclosure type, and power options.

Learn More
Variable Frequency Drive Energy Savings Calculator
Tools
Variable Frequency Drive Energy Savings Calculator

Calculate your energy savings and carbon reductions with our variable frequency drive (VFD) energy savings calculator tool.

Learn More
Fan & Pump Calculator
Asian engineer takes water from wastewater treatment pond to check the quality of the water after going through program wastewater treatment process in industry environment concept.
Tools
Fan & Pump Calculator

Calculate your energy savings and carbon reductions with our tool that specifically targets fan and pump applications.

Learn More
Coordinated Drive Solutions
Coordinated Drive Solutions
Capability
Capability
Coordinated Drive Solutions
Rockwell Automation's Coordinated Drive Systems enhance precision, efficiency, and flexibility across industries with tailored, synchronized drive solutions.
Explore Our Capabilities

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen-Bradley Logix 5000™ family of controllers and related control system.

Get Started
Design and Configuration Software
Main Image
Software
Design and Configuration Software

Simplify standalone machine development and reduce design time for multiple industries. Use Connected Components Workbench software with Microsoft Visual Studio to configure your PowerFlex 525 drive.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
User Manuals Publication
PowerFlex 520-Series Adjustable Frequency AC Drive Quick Start Guide 520-QS001_-EN-E
Product Profiles Publication
Global Short Circuit Current Ratings Product Profile SCCR-PP001_-EN-P
Miscellaneous Publication
PowerFlex 525 Brochure 520-BR001_-EN-P
PowerFlex Family of Low Voltage AC Drives Brochure PFLEX-BR008_-EN-P
Certifications
Certifications
ATEX CertificationATEX Certification
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UL Listed CertificationUL Listed Certification
KC CertificationKC Certification
  • Meets or exceeds IEC 61800-9-2 IE2 energy efficiency requirements.
  • ACS 156
  • ATEX
  • CE Marked
  • C-Tick
  • cUL Listed
  • TUV Certified
  • UL Lists
  • GOST-R
  • KCC
  • Lloyd’s Register
  • RoHs
  • SEMI F47
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Variable Frequency Drives (VFDs)
  5. Chevron LeftChevron Left PowerFlex 525
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose