Loading
View all 800F 22 mm Round Operators
Print
Share
QR code
JSON
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
800F-PD2CX11

22mm Back of Panel Composite 800F PB

Serial #:
This product has not been verified. Please register your product to confirm authenticity.
  • alt text
alt text
Chevron LeftChevron Left
alt text
Chevron LeftChevron Left
2019_AB_Logo
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the 22mm Back of Panel Composite 800F PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2025, the 22mm Back of Panel Composite 800F PB will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2025 Replacement Category: Engineering Replacement
Description
Incandescent Module, Plastic Latch Mount, 12V AC/DC, 1 N.O. Contact(s), 1 N.C. Contact(s), Standard
  • Add to BOM
  • Get support
Find your nearest distributor
Contact your distributor in {0}
Change location
PhonePhone
Find a partner
Overview
Technical Specifications
General
Electrical
Mechanical
Environmental
Construction
Drawings
Documents
Accessories
Alternative Products
Technotes
Unique Product Identifier
800F-PD2CX11
UPC
781180645167
Estimated Lead Time
84 days
Country of Origin
China
Type
22mm Back of Panel Composite
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Suitable for illumination
True
Supply voltage lamp
12 V
Illumination lamp type
Incandescent
Contact block type
Standard
Illumination module type
Incandescent
Illumination module input voltage
12V AC/DC (incandescent)
Hole diameter
22.5 mm
Type of electric connection
Screw connection
Latch material
Plastic
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Contact block configuration
1 NO/1 NC
Shock
100 G
Vibration
10 G
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Storage temperature
-40 °C
Termination style
Screw
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
General Publication
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
User Manual Publication
800-um001_-en-p 800-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Overview
Unique Product Identifier
800F-PD2CX11
UPC
781180645167
Estimated Lead Time
84 days
Country of Origin
China
Technical Specifications
Type
22mm Back of Panel Composite
Number of contacts as normally closed contact
1
Number of contacts as normally open contact
1
Suitable for illumination
True
Supply voltage lamp
12 V
Illumination lamp type
Incandescent
Contact block type
Standard
Illumination module type
Incandescent
Illumination module input voltage
12V AC/DC (incandescent)
Hole diameter
22.5 mm
Type of electric connection
Screw connection
Latch material
Plastic
Illumination module termination wire range
#18...12 AWG (0.75...2.5 mm²)
Contact block configuration
1 NO/1 NC
Shock
100 G
Vibration
10 G
Illumination module termination tightening torque
6 - 8 in-lb / 0.7 - 0.9 N-m
Operating temperature
-25 °C
Humidity
≤95% RH from 25...60 °C (77...140 °F)
Storage temperature
-40 °C
Termination style
Screw
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet General
--
800-td008_-en-p Technical Data
800-TD008
800-um001_-en-p User Manual
800-UM001
General Publication
Product Cutsheet --
Technical Data Publication
800-td008_-en-p 800-TD008
User Manual Publication
800-um001_-en-p 800-UM001
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Items Per Page:
1-1 of 1
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
22mm Back of Panel Composite 800F PB
CloseClose
800F-PD2CX11
Close
Print
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Environmental compliance inquiry
All fields with * are required.
This field is required
This field is required
This field is required
This field is required
This field is required
This field is required
Your inquiry has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
You can now close this window.
There was an error submitting your inquiry.
Please try again.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
Please enter your business email address
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
This field is required
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
This field is required
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose