2080-OF2 plug-in module

2080-OF2 is a 2-channel output plug-in module that extends outputs for the controller. After adding a 2080-OF2 plug-in module:
  • Two global variables are added to the controller project.
  • In
    Project Organizer
    , under
    Plug-in
    , a
    2080-OF2
    node is created.
  • The 2080-OF2 configuration page contains the following nodes. Select a node to view and configure the corresponding settings.
    • Overview
      : Displays the device image, catalog number, revision, product type, and slot number. Selecting
      Device definition
      opens the
      Device definition
      dialog to change the slot and revision, and to configure whether to fault the controller when the plug-in module is absent.
    • Variable
      : Lists the added variables with their variable names and data types.
    • Channel <x>
      : Configures the settings on channel
      <x>
      , where
      x
      represents channels from 0 through 1.
Channel x configurations
Setting
Description
Output type
Specifies the output type on channel
<x>
. Options are
Voltage
and
Current
.
Current
is the default option.
The default output range for the voltage channel is from 0 through 10V. The default output range for the current channel is from 0 through 20 mA.
Output state
Specifies whether the channel is turned on or not. When a channel is turned off, it is not available when the
Micro800
controller enters
Run
mode. By default, it is turned off.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal