2080-IF2 plug-in module

2080-IF2 is a 2-channel input plug-in module that extends the channel inputs for
Micro800
controllers. After adding a 2080-IF2 plug-in module:
  • Two global variables are created in the controller project.
  • In
    Project Organizer
    , under
    Plug-in
    , a
    2080-IF2
    node is created.
  • The
    2080-IF2
    configuration page contains the following nodes. Select a node to view and configure the corresponding settings.
    • Overview
      : Displays the device image, catalog number, revision, product type, and slot number. Selecting
      Device definition
      opens the
      Device definition
      dialog to change the slot and revision, and to configure whether to fault the controller when the plug-in module is absent.
    • Variable
      : Lists the added variables with their names and data types.
    • Channel <x>
      : Configures settings for channel
      <x>
      , where
      x
      represents channels 0 and 1.
Channel <x> configurations
Settings
Description
Input type
Specifies the input type for the channel input.
Options are:
  • Voltage
  • Current
The default setting is
Current
.
  • The default input range for the voltage channel is from 0V through 10V.
  • The default input range for the current channel is from 0 mA through 20 mA.
Frequency
Specifies the maximum frequency of the channel input signal.
Options are:
  • 50 Hz
  • 60 Hz
  • 250 Hz
  • 500 Hz
The default value is
50 Hz
.
Input state
Enables or disables the channel. When a channel disabled, it is not available when the
Micro800
controller enters
Run
mode.
Options are:
  • Enabled
  • Disabled
The channel is disabled by default.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal