2085-IQ32T expansion module

2085-IQ32T is a 32-point input expansion module. After adding a 2085-IQ32T expansion module:
  • 32 global variables are created in the controller project.
  • In
    Project Organizer
    , under
    Expansion
    , a
    2085-IQ32T
    node is created.
  • The
    2085-IQ32T
    page contains the following nodes. Select a node to view and configure the corresponding settings.
    • Overview
      : Displays the device image, catalog number, revision, product type, and slot number. Selecting
      Device definition
      opens a dialog to change the slot and revision, and configure whether to fault the controller when the expansion module is absent.
    • Variable
      : Lists the added variables with variable names and data types.
2085-IQ32T configuration page settings
Setting
Description
Input groups:
  • 0–7
  • 8–15
  • 16–23
  • 24–31
Shows the off-to-on and on-to-off parameters for the input groups.
The time from when the external input voltage reaches an on or off state to when the 2085-IQ32T module recognizes the change of state.
The controller has extra delays due to ladder execution and backplane activities.
Options are:
  • 8.0 ms
  • 4.0 ms
  • 2.0 ms
  • 1.0 ms
  • 0.5 ms
  • 0.1 ms
  • 0 ms
Default options are:
  • 2.0 ms
    for
    Off -> On
  • 8.0 ms
    for
    On -> Off
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal