Micro850 48-point embedded I/O parameters

Use information in the following table to configure embedded I/O parameters for L50E 48-point controllers.
Micro850 48-point embedded I/O parameters
Setting
Description
Input
Displays the number of inputs in the filter group. It is read-only.
The value is from 0 through 27.
Input Filter
Specifies the time for the
Micro850
controller to recognize the state change from an external input voltage that reaches an ON or OFF state.
The ON-OFF and the OFF-ON values are the same for DC filter times.
Options are:
  • Default
  • DC 5 µs
  • DC 12.5 µs
  • DC 25 µs
  • DC 75 µs
  • DC 100 µs
  • DC 250 µs
  • DC 500 µs
  • DC 1 ms
  • DC 2 ms
  • DC 4 ms
  • DC 8 ms
  • DC 16 ms
  • DC 32 ms
  • AC 8 ms
  • AC 16 ms
  • AC 28 ms
Input
Displays the index number of an input capable of capturing fast and narrow pulse inputs.
Latch inputs change states faster than can be detected and cannot normally be detected by the input scan portion of the
Micro800
controller's scan cycle.
It is read-only. The value is from 0 through 15.
Input Latch
Changes an input to a latch input and specifies the edge direction for the latch input.
The default setting for
Input Latch
is
Disabled
.
Edge directions include falling and rising.
EII Edge
Specifies the EII edge direction of the corresponding input if it is a latch input. The default setting is
Falling
.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal