Micro820 20-point embedded I/O parameters

Use information in the following table to configure embedded I/O parameters for L20E 20-point controllers.
Micro820 20-point embedded I/O parameters
Setting
Description
Input
Displays the number of inputs in the filter group. It is read-only.
The value is from 0 through 11.
Input Filter
Specifies the time for the L20E controller to recognize the state change from an external input voltage that reaches an ON or OFF state.
Values for filter groups 0–1 and 2–3 are:
  • Default - DC 8 ms
  • DC 0 ms
  • DC 8 ms
  • DC 16 ms
  • DC 32 ms
Values for other filter groups are:
  • Default - AC 8 ms
  • AC 8 ms
  • AC 16 ms
  • AC 28 ms
  • DC 0 ms*
  • DC 8 ms
  • DC 16 ms
  • DC 32 ms
Analog Input/Analog Output
Displays the index number of the analog input or output.
The value is from 0 through 4 for analog inputs, and 0 for analog outputs.
Gain
Specifies the increase of the signal's power or voltage from the input to the output.
The value is from 50 through 150 for analog inputs and outputs. The default value is 100.
Offset
Specifies the offset value. The value is from –100 through 100 for analog inputs and outputs.
*: Available for 2080-L20E-20QBB(R) and 2080-L20E-20QWB(R) controllers
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal