Micro810 embedded I/O parameters

Use information in the following table to configure embedded I/O parameters for a
Micro810
controller.
Micro810 embedded I/O parameters
Setting
Description
Digital Input
Input
Displays the input number.
Numbers are:
  • 0–1
  • 2–3
  • 4–5
  • 6–7
Input Filter
Specifies the time for the
Micro810
controller to recognize the state change from an external input voltage once it reaches an ON or OFF state.
The ON-OFF and the OFF-ON values are the same for DC filter times.
Options are:
  • Default (AC 16ms)
    OFF-ON 4ms/ON-OFF 16 ms *(1, 2)
  • DC 8ms
    OFF-ON 8ms/ON-OFF 8 ms *(1)
  • DC 16ms
    OFF-ON 16ms/ON-OFF 16 ms *(1)
  • DC 32ms
    OFF-ON 32ms/ON-OFF 32 ms *(1)
  • AC 8ms
    OFF-ON 4ms/ON-OFF 12 ms *(1, 2)
  • AC 16ms
    OFF-ON 4ms/ON-OFF 16 ms *(1, 2)
  • AC 28ms
    OFF-ON 4ms/ON-OFF 28 ms *(1, 2)
Analog Input
Input
Displays the input number.
Gain
Specifies the increase of the signal's power or voltage from the input to the output.
The value is from 50 through 150 for analog inputs and outputs. The default value is 100.
Offset
Specifies the offset value. The value is from –100 through 100.
The default value is 0.
1. Available for 2080-LC10-12DWD, 2080-LC10-12QBB, and 2080-LC10-12QWB controllers.
2. Available for 2080-LC10-12AWA controllers.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal