Device-defined data types (5069-IA16)
Device-defined data type names vary for each device depending on selections made when the
device was created.
The tables include information for these data types:
- input (as indicated by an "I")
- configuration (as indicated by a "C")
Device-defined data type: AB:5000_DIn:I:0
Connection Type: Data and Listen Only Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
RunMode | BOOL | Decimal | 0 = Idle 1 = Run |
ConnectionFaulted | BOOL | Decimal | 0 = Good 1 = Bad |
DiagnosticActive | BOOL | Decimal | 0 = No diagnostics active 1 = One or more diagnostics are active or the prognostics threshold is reached |
DiagnosticSequenceCount | SINT | Decimal | 0 to 255 |
Pt0x.Data | BOOL | Decimal | 0 = Output is Off 1 = Output is On |
Pt0x.Fault | BOOL | Decimal | 0 = Good 1 = Bad |
Pt0x.Uncertain | BOOL | Decimal | 0 = Good 1 = Uncertain |
Device-defined data type: AB:5000_DIn:C:0
Connection Type: Data
Member Name | Type | Style | Valid Values |
|---|---|---|---|
Pt0x.InputOffOnFilter | SINT | Decimal | 1 ms (default) 2 ms 5 ms |
Pt0x.InputOnOffFilter | SINT | Decimal | 5 ms 10 ms (default) 20 ms |
Provide Feedback