Loading

Safety Motion Control
Allen-Bradley

Our safety motion control products are designed to boost performance and energy efficiency while helping to maximize system safety.
Loading
  1. Overview
Open All Close All
Overview Chevron DownChevron Down
Allen Bradley
A 45 degree side view of an ArmorKinetix Distributed Servo Drive and an ArmorKinetix Distributed Servo and Motor next to each other on a white background.

ArmorKinetix Distributed Servo Drives

Our ArmorKinetix® Distributed Servo Drives offer the high-performance of the Kinetix® 5700 Servo Drive in a compact, On-Machine™ form factor that enables your production machines to become more efficient, flexible and cost-effective than ever before. Available as an integrated drive-motor solution and a near-motor drive, this technology enables a revolutionary approach for designing machines so they require fewer parts and terminations, and have smaller floor space requirements.

Product Details

Main Image

Kinetix 5700 Servo Drives

Our Bulletin 2198 Kinetix® 5700 Servo Drives help expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. The Kinetix 5700 servo drive can help reduce commissioning time and improve machine performance. It offers the simplicity, power, and space savings you need to help get your machine up and running faster.

Product Details

Allen‑Bradley Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP.

Kinetix 5500 Servo Drives

Bulletin 2198 Kinetix® 5500 Servo Drives connect to and operate with CompactLogix™ 5370 controllers, supporting Integrated Motion on EtherNet/IP™. With its innovative, compact design, the Kinetix 5500 drive helps minimize machine footprint and simplifies system wiring. In addition, the dual-port Ethernet allows for both line and Device Level Ring (DLR) topologies.

Product Details

Main Image

Kinetix 5300 Servo Drives

Well-suited for small to medium machines, our Bulletin 2198 Kinetix® 5300 servo drive provides the design flexibility that you’ve come to expect from Allen-Bradley integrated motion on EtherNet/IP servo  drives, in a streamlined offering to cover your essential machine-building needs.       

Product Details

Main Image

Kinetix 5100 Servo Drives

Our Bulletin 2198 Kinetix® 5100 Servo Drives provide a scalable option for servo solution in a single product. This drive offers an extended power range solution to 15kW to support stand-alone, Micro 800, or Logix controlled applications. Kinetix 5100 drives come with standard inputs and outputs, different mode of controls, plus Safe Torque Off and dual port EtherNet/IP for various network topologies.

Product Details

Allen‑Bradley Bulletin 2094 Kinetix® 6500 EtherNet/IP Servo Drives combine high-performance integrated motion with an open EtherNet/IP network.

Kinetix 6500 Servo Drives

Our Bulletin 2094 Kinetix® 6500 EtherNet/IP™ Servo Drives combine high-performance integrated motion with an open EtherNet/IP network. This drive can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators and any other EtherNet/IP-connected device. This drive provides safety features to help improve operator safety and enhance machine efficiency. Its modular structure provides an adaptable platform for future machine enhancements.

Product Details

Allen-Bradley Absolute Encoders on EtherNet/IP

Absolute Encoders on EtherNet/IP

Our EtherNet/IP Absolute Encoders are designed with an embedded EtherNet/IP switch and dual Ethernet ports to support linear networks and Device Level Ring topologies. By providing auxiliary feedback directly through an EtherNet/IP network, these encoders eliminate the need for point-to-point wiring. These encoders are designed for high performance and reliability in harsh industrial environments. Our encoder offerings include models that brings in the encoder as a feedback only axis for machine applications using integrated motion on EtherNet/IP. We also offer models designed for safety applications that require speed, direction, or position monitoring safety functions.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety Motion Control Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose