Loading

Signal Interface
Allen-Bradley

Our signal interface products provide signal conversion and electrical isolation between sensors and other field devices and a control circuit.
Loading
  1. Product Selection
  2. Overview
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Signal Interface Chevron UpChevron Up
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
931 Signal Conditioners
Our Bulletin 931N Nano and 931S Smart signal conditioners provide a full range of options to isolate, convert, split, linearize, and amplify a broad range of signal types.
937C Converter Barriers
Our Bulletin 937C Converter Barriers add functionality to the isolators by receiving signals from a hazardous area instrument i.e., temperature sensors, or load cells, and then converting them to an industry standardized signal such as 0/4…20mA or 0/2…10V.
937T Isolator Barriers
Our 937T Isolator Barriers include galvanic optical or transformer isolation, these modules provide an interface within the intrinsic safety circuit that is electrically separated from the control system.
937Z Zener Barriers
Our Bulletin 937Z Zener Barriers provide protection for electrical signals within hazardous areas. These barriers feature a narrow profile of just 12.5 mm to maximize control panel space.
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview

Our signal interface products provide signal conversion and electrical isolation between sensors and other field devices and a control circuit. Intrinsic safety modules add Zener diodes, which limit the amount of electrical energy on intrinsically safe circuits.

Allen-Bradley logo
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Signal Interface