https://www.rockwellautomation.com/en-ro/products/details.800FP-KM21.html
Catalog #: 800FP-KM21
Best Selling
22mm Selector Switch 800F PB
Catalog #: 800FP-KM21
Best Selling
22mm Selector Switch 800F PB
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Mechanical
Number of switch positions | 2 |
---|---|
Spring-return | No |
Switching function latching | Yes |
Hole diameter | 22.5 mm |
Operator mechanical design life (cycles, min.) | 1000000 |
Latch material | Plastic |
Key removal position | Left |
Operator type | Keyed selector switch |
Enclosure compatibility | IP66, Type 4/13 (round plastic operator) |
Operator function | Maintained, 2 position |
Shock | 100 G |
Vibration | 10 G |
Key lock, standard | 3825 |
Electrical
Suitable for illumination | No |
---|---|
Contact block thermal current rating | 10 A |
Construction
Material front ring | Plastic |
---|---|
Type of control element | Key |
Operator cap/button material | Plastic |
Operator construction/material | Plastic |
With front ring | Yes |
Environmental
Operating temperature | -25 °C |
---|---|
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Storage temperature | -40 °C |
Certification
Certifications | UL,UR, CSA, CCC, CE |
---|
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.