700-SCZY3Z25
5-24V DC Ice Cube 3A LED Relay
Rockwell Automation announces that as of May 26, 2023, the 5-24V DC Ice Cube 3A LED Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 26, 2023
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of May 26, 2023, the 5-24V DC Ice Cube 3A LED Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
May 26, 2023
Replacement Category:
No planned RA replacement
| Switching at zero-crossing |
True
|
|---|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
5 V
|
| Operating voltage |
4 V
|
| Dielectric strength |
1500V AC @ 50/60Hz for 1 min
|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Switching at zero-crossing |
True
|
|---|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
5 V
|
| Operating voltage |
4 V
|
| Dielectric strength |
1500V AC @ 50/60Hz for 1 min
|
| Operating temperature |
-30 °C
|
|---|---|
| Storage temperature |
-30 °C
|
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
|
700-td552_-en-p
Technical Data
700-TD552 |
| Type | Resource | Publication |
|---|---|---|
| Technical Data | 700-td552_-en-p | 700-TD552 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.