https://www.rockwellautomation.com/en-ro/products/details.1585D-M4UBJM-10.html
Catalog #: 1585D-M4UBJM-10
Best Selling
Ethernet Media, Micro D-Code, QD Style, Standard, Straight Male, 4 conductors (2-pair), Teal 26AWG Flex LSZH PUR, Foil and Braided Shield, 100BASE-TX, 100 Mbit/s, RJ45 Connector, Straight Male, standard, 10 Meters, Standard
Catalog #: 1585D-M4UBJM-10
Best Selling
Ethernet Media, Micro D-Code, QD Style, Standard, Straight Male, 4 conductors (2-pair), Teal 26AWG Flex LSZH PUR, Foil and Braided Shield, 100BASE-TX, 100 Mbit/s, RJ45 Connector, Straight Male, standard, 10 Meters, Standard
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Category | 6 |
---|---|
Length | 10 m |
Type of connector connection 1 | M12 |
Cable outer diameter | 5.84 mm |
Length, approx | 47 mm |
Crossover | Standard |
Number of conductors | 4 conductors (2-pair) |
Secondary end connector | RJ45 connector |
Cable type | Teal, foil and braided shield, halogen-free PUR, high-flex, 26 AWG |
Material | Coupling nut: Nickel-plated brass, housing: polyurethane (PUR), contact: Gold-plated brass |
Material connector housing, connection 1 | Plastic |
Special characteristic | Standard |
Mounting | Front-mount |
Bend radius | 10 x cable diameter |
Electrical
AWG-size | 26 |
---|---|
Voltage | 300 V |
Cable bandwidth | 100BASE-TX, 100 Mbit/s, IEEE 802.3 fast ethernet over copper wiring |
Cable rating | C (ETL) US TYPE CMX, TIA 568B |
Environmental
Degree of protection (IP) | IP67 |
---|---|
Operating temperature | '-40 to 75 °C |
Mechanical
Second end description | Straight male |
---|---|
First end description | Straight male |
Documentation
For all available documentation, please see the literature results.
Copyright ©2024 Rockwell Automation, Inc.