Frame 7 Kits
This table lists the renewal kits available for
PowerFlex®
755T frame 7 products. (XT) appears in the table title to help identify a
kit that contains protective covers and/or dielectric grease on connectors.Cat. No. | Description | Notes |
|---|---|---|
SK-RM-PBFAN-54FLTR1 | IP54 Exhaust Vent Filters | Each kit contains two filters. Frame 7 enclosures require two kits (four filters). |
SK-RM-PB8DR-54FLTR1 | IP54, 800 mm wide Door Vent Filters | — |
SK-RM-PB8DR-21FLTR1 | IP21, 800 mm wide Door Vent Filters | — |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-CR1 | Control Pod HIM Cradle with DPI™ Connector | — |
SK-RM-PODFAN-F7 | Control Pod Printed Circuit Board Fan Assembly | — |
SK-RM-MCB2-PF755 | Main Control Circuit Board | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. |
SK-RM-PODBP1 | Control Pod Backplane Circuit Board | — |
20-750-MFTB1-F8 | Fiber Transceiver Circuit Board | — |
20-750-MCPOD3-F7M | Control Pod Assembly, Regenerative Drive and Bus Supply | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. |
20-750-MCPOD4-F7M | Control Pod Assembly, Low Harmonic Drive | This catalog number supports PowerFlex® 755T firmware revisions 10.001 and later only. Use this renewal kit with PowerFlex® 755T products with an “E” in catalog number position 4. |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-MCB1-PF755 | Main Control Circuit Board | This kit catalog number supports PowerFlex® 755T firmware revisions 6.xxx and earlier only. Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4. |
20-750-MCPOD1-F7M | Control Pod Assembly, Regenerative Drive and Bus Supply | This kit catalog number supports PowerFlex® 755T firmware revisions 6.xxx and earlier only. Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4. |
20-750-MCPOD2-F7M | Control Pod Assembly, Low Harmonic Drive | This kit catalog number supports PowerFlex® 755T firmware revisions 6.xxx and earlier only. Use this renewal kit with PowerFlex® 755T products with a “1” in catalog number position 4. |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-MFAN-F7 | LCL Filter and Power Module Heatsink Fan Assembly | — |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-IBFH2-FUSE2A-F8 | 400V/480V/600V, 240V Power Distribution Fuse (FH2) | 15 A Fuse Rating |
SK-RM-IBFH2-FUSE2B-F8 | 690V, 240V Power Distribution Fuse (FH2) | 16 A Fuse Rating |
Cat. No. | Description | Notes |
|---|---|---|
SK-RM-EMCFB1 | AC Common Mode Filter Circuit Board | — |
20-750-MACPC1-CD-F7M | 400V/480V, AC Precharge Control Circuit Board (XT) | — |
20-750-MACPC1-EF-F7M | 600V/690V, AC Precharge Control Circuit Board (XT) | — |
SK-RM-IBFH2-FUSE2A-F8 | 400V/480V/600V Control Transformer Fuses (FH4) | One 15 A Fuse |
SK-RM-IBFH4-FUSE5A-F7 | 400V/480V/600V Control Transformer Fuses (FH4) | Two 17.5 A Fuses |
SK-RM-IBFH2-FUSE2B-F8 | 690V, Control Transformer Fuses (FH4) | One 16 A Fuse |
SK-RM-IBFH4-FUSE5B-F7 | 690V, Control Transformer Fuses (FH4) | Two 10 A Fuses |
SK-RM-IBFH3-FUSE3B-F8 | 400V/480V/600V, AC Precharge Control Circuit Board Fuse (FH3) | 2 A Fuse Rating |
SK-RM-IBFH3-FUSE3A-F8 | 690V, AC Precharge Control Circuit Board Fuse (FH3) | 2 A Fuse Rating |
SK-RM-IBD-FUSEA-F8 | 400V/480V/600V, AC Precharge Fused Disconnect (FD1) Fuses | 30 A Fuse Rating |
SK-RM-IBD-FUSEB-F8 | 690V, AC Precharge Fused Disconnect (FD1) Fuses | 32 A Fuse Rating |
20-750-MACPC-TDR | AC Precharge Time Delay Relay | — |
20-750-MACP-CD-TVSS | AC Precharge TVSS Module, 400V/480V | — |
20-750-MACP-EF-TVSS | AC Precharge TVSS Module, 600V/690V | — |
Cat. No. | Description | Notes |
|---|---|---|
20-750-MI4-CnnnDnnn, 20-750-MI4-EnnnFnnn | Frame 7 Power Module (XT) | "nnn" in “CnnnDnnn” and “EnnnFnnn” identifies the normal duty (ND) continuous amp rating of the power module. To identify your catalog number, see the data nameplate on the front of the power module. |
SK-RM-DCFUSE1-F8 | 400V/480V Power Module DC Link Fuses | — |
SK-RM-DCFUSE2-F8 | 600V/690V Power Module DC Link Fuses | — |
SK-RM-PLI1-F8 | Power Module Power Layer Interface Circuit Board (XT) | — |
SK-RM-PIB4-CnnnDnnn, SK-RM-PIB4-EnnnFnnn | Power Module Power Interface Circuit Board | “C” and “D” in “CnnnDnnn” identifies a circuit board compatible with a power module that is rated for 400/480V, respectively. “E” and “F” in “EnnnFnnn” identifies a circuit board compatible with a power module that is rated for 600/690V, respectively. “nnn” in “CnnnDnnn” and “EnnnFnnn” identifies the normal duty (ND) continuous amp rating the power module that the circuit board is compatible with. |
Cat. No. | Description | Notes |
|---|---|---|
20-750-ML4-CnnnDnnn, 20-750-ML4-EnnnFnnn | LCL Filter Module (XT) | "nnn" in “CnnnDnnn” and “EnnnFnnn” identifies the normal duty (ND) continuous amp rating of the LCL filter module. To identify your catalog number, see the data nameplate on the front of the LCL filter module. |
SK-RM-ACFUSE1-F8 | 400V/480V LCL Filter Module AC Input Fuses | — |
SK-RM-ACFUSE5-F8 | 600V/690V LCL Filter Module AC Input Fuses | — |
SK-RM-CSB-F7 | LCL Filter Module Current Sense Circuit Board (XT) | — |
Provide Feedback