Preventative and Predictive Maintenance

For applications that demand the highest levels of machine availability, Rockwell Automation recommends regularly scheduled preventative maintenance for
PowerFlex®
product components. There are two methods for planning preventative maintenance for your product:
  • Follow a recommended preventative maintenance schedule for the operating environment applicable to your drive, bus supply, or common bus inverter.
  • The predicted remaining life of components appears on the Predictive Maintenance page in the
    Connected Components Workbench
    and
    Studio 5000 Logix Designer®
    software applications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal