Loading
CNC | G-code | M-code | Motion

Programmable Numerical Solution (PNC)

See how our integrated architecture may be used to support M & G Code applications that are often reserved for CNC solutions.
Fresadora CNC para trabalho de metal, tecnologia de processamento de metal, muitas lascas e faíscas queimadas. Conceito de usinagem de alta tecnologia. Exposição industrial de máquinas-ferramentas.
On this page:
  • What is this for?
  • Installation guide
Innovation Center Home

What is this for?

PNC stands for Programmable Numerical Control and it is a paired Logix Controller and HMI program solution which provides midrange computer numeric control (CNC) functionality in the Logix architecture which is capable of executing RS274D tool path programs. These programs are often referred to as CNC part program, or M&G code files. The M&G codes are provided by the PNC, that start with the letter ‘M’ and ‘G’, and provide instructions for the machine.

General Features

  • Executes RS274D based Part Files
    • Core set of M&G codes supported
    • Codes may be modified or added by machine builder
  • Executes on Compact or ControlLogix controllers, PanelView Plus or PV5xx0 HMI, any CIP Motion standard drives or servo drives
  • Support for up to 6 axis of coordinated motion and 2.5D contouring
  • Supports a wide variety of machine types (X Y Z table, gantry, mill, lathe, grinder)
  • Provided as sample code at no-charge to customers
  • Provides a good value for medium axis count coordinated motion applications, which use RS274D
  • Cutter or Tool compensation

Advantages:

Modular and Flexible Equipment

  • Adaptable/customizable for new or rebuild machines
    • Wide variety of machines supported
  • Scalable standard control and safety solutions to meet application specific requirements

Compatible with Industry Standard RS274D CNC Programs

  • Broad compatibility across design tools and utilities
  • Expandable to meet application requirements

Design Flexibility and Productivity

  • Standards conformity and modular programming
  • Faceplates, code libraries, Add-On Instruction, Integrated Architecture system, EtherNet/IP offers a pre-engineered solution

Lower-cost solution

  • Can provide a lower-cost TCD3 than traditional or PC-based CNC solutions
  • Right sized solutions for medium axis count machines

Limitations/Disadvantages

  • Offers a subset of features to those found in a CNC controller
  • Max. 6 axis of coordinated motion
  • Automatic Tool changer (ATC) not included on sample code
  • Works with ControlLogix (L8) or CompactLogix (5380) controllers only

 

Is this useful for me?

In general, PNC solution can be recommended to OEM manufacturers of following machine types:

  • Boring machines
  • Broaching machines
  • Drilling machines
  • Grinding machines
  • Honing machines, vertical spindle
  • Lapping machines
  • Laser cutting or drilling systems
  • Laser marking systems
  • Laser welding and cladding machines
  • Lathes
  • Machining Centers
  • Milling machines
  • Pipe and tube bending machines
  • Plasma cutting machines
  • Plastic cutting and slitting
  • Riveting machines
  • Roll finishing machines
  • Roll forming and bending machines
  • Sawing machines
  • Thread cutting and Thread rolling machines
  • Threading and cutoff machines, pipe and bar
  • Turn/mill machines, CNC
  • Turning centers
  • Ultrasonic machining equipment
  • Water jet cutting machines
  • Welding machines
  • Woodworking equipment

Application areas:

Automotive, Manufacturing, Metals, Plastics, Wood, Glass

Benefits of applications with PNC solution:

  • Allows the use of same control platform as used on other machine type 
  • Customizable solution (open-source application sample code), improves machine flexibility
  • Easy of integration with other devices

 

How can I make it work?

Hardware

  • Kinetix 5300, Kinetix 5500, Kinetix 5700 with CIP Motion and CIP Sync
  • PowerFlex 755 with CIP Motion
  • CompactLogix L340ERM, ControlLogix L82E or higher
  • Firmware revision 33 or higher
  • PanelView Plus / PanelView 5000

Software

  • Studio 5000 Logix Designer
  • FactoryTalk View Machine Edition / Studio 5000 View Designer
  • PNC_202111291223.ACD / PNC_202111291223_CompactLogix.ACD
  • PNC_202110261632.mer / PNC_202112011432.vpd

Required Knowledge

Intermediate knowledge of Motion control, programming and configuration using Studio 5000 Logix Designer. Basic knowledge of HMI programming using FactoryTalk View ME or Studio 5000 View Designer. Familiarity with CNC programming (Part program, G-Code). Training on PNC Solution.

 

Downloads

Please note: You will need to agree to the Terms & Conditions for each download.

Download files ›
Legal Disclaimer Acceptance. ROCKWELL AUTOMATION WILL PROVIDE ACCESS TO ROCKWELL PRODUCTS (BEST PRACTICES, APPLICATIONS AND KNOWLEDGE) ON THE CONDITION THAT YOU ACCEPT AND COMPLY WITH THE FOLLOWING TERMS AND CONDITIONS. YOU ACCEPT AND AGREE TO BE BOUND BY THE TERMS OF THIS AGREEMENT BY DOWNLOADING, INSTALLING, COPYING, OR OTHERWISE USING PRODUCTS. IF YOU ARE ACCEPTING THESE TERMS ON BEHALF OF ANOTHER PERSON, COMPANY, OR OTHER LEGAL ENTITY, YOU REPRESENT AND WARRANT THAT YOU HAVE FULL AUTHORITY TO BIND THAT PERSON, COMPANY, OR LEGAL ENTITY TO THESE TERMS. IF YOU DO NOT AGREE TO THESE TERMS, DO NOT DOWNLOAD, INSTALL, COPY, ACCESS, OR USE THE PRODUCTS, SOFTWARE AND/OR CLOUD SERVICES. 1. Rockwell Automation retains full ownership and title to all Products and related documentation. No rights or licenses are granted other than those set forth in this Agreement. Company grants to Rockwell Automation a non-exclusive, worldwide, royalty-free, perpetual, non-revocable license to use any feedback Company provides regarding the Products, even if Company has designated the feedback as confidential. Rockwell Automation will be entitled to use the feedback without restriction or compensation to Company. 2. Company may not lease sub-lease, assign, license, sub-license or otherwise transfer any of the Products without the prior written consent of Rockwell Automation. Company may not assign or otherwise transfer access rights to the Products without the prior written consent of Rockwell Automation. Any reverse assembly, reverse engineering, decompilation, and creation of derivative works based on the Products by Company is prohibited. 3. Company acknowledges that Products provided under this Agreement are Rockwell Automation’s Confidential Information and are covered by effective or pending copyrights, patents, trademarks and/or trade secrets of Rockwell Automation, and Company agrees to maintain confidentiality by not disclosing Products or documentation to any third party without the prior written consent of Rockwell Automation and to protect the confidentiality of the Products as it would Company’s own confidential information. Company agrees that its obligation of confidentiality under this paragraph shall survive expiration or termination of this Agreement. 4. Company agrees that Products provided under this Agreement are prototypes and examples and its application and results may vary depending on each customer and project conditions. Rockwell Automation do not warranty the same results. This Agreement shall in no way be construed as a commitment by Rockwell Automation at any time to manufacture and/or offer Products for sale. There is no explicit or implicit service level agreement associated with using the Products. Rockwell Automation does not warrant that the functions contained in the Products will meet Company’s requirements. Company agrees to use all Products only in accordance with the instructions and only for the intended usages identified in the documentation. 5. EXCLUSION OF WARRANTIES AND LIMITATION OF LIABILITY. THE PRODUCTS ARE PROVIDED "AS IS". ROCKWELL AUTOMATION DISCLAIMS ANY AND ALL WARRANTIES, EXPRESS, IMPLIED OR STATUTORY, INCLUDING WITHOUT LIMITATION ANY WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. ROCKWELL AUTOMATION EXPLICITLY DISCLAIMS ALL WARRANTIES OF NON- INFRINGEMENT AND EXPRESSLY DOES NOT WARRANT THAT THE PRODUCTS, IN WHOLE OR IN PART, WILL BE ERROR FREE OR FREE FROM SECURITY VULNERABILITIES. IN NO EVENT SHALL ROCKWELL AUTOMATION BE LIABLE FOR (i) LOST PROFITS, LOST SAVINGS, DOWNTIME, SPECIAL, INDIRECT OR CONSEQUENTIAL DAMAGES OF ANY KIND, OR (ii) ANY PERSONAL INJURY, PROPERTY DAMAGE OR ENVIRONMENTAL DAMAGE ARISING OUT OF OR IN CONNECTION WITH THIS AGREEMENT, WHETHER IN AN ACTION IN CONTRACT, STRICT LIABILITY OR IN TORT INCLUDING NEGLIGENCE. 6. COMPANY AGREES TO INDEMNIFY AND HOLD ROCKWELL AUTOMATION HARMLESS FROM ALL COSTS, AWARDS, DAMAGES, EXPENSES AND FEES (INCLUDING ATTORNEYS FEES) RESULTING FROM OR RELATED TO ANY THIRD-PARTY CLAIMS (INCLUDING EMPLOYEES AND AGENTS OF COMPANY) AGAINST ROCKWELL AUTOMATION, ITS DISTRIBUTORS, AGENTS, OFFICERS, DIRECTORS OR EMPLOYEES FOR PERSONAL INJURY (INCLUDING DEATH), PROPERTY DAMAGE OR ENVIRONMENTAL DAMAGE RELATED TO OR RESULTING FROM THE USE OF THE PRODUCTS. 7. In the event a Product is exported, Company agrees to comply with all applicable United States Export Control Law and Regulations, and the applicable export control laws of other countries. This Agreement shall be governed by the laws of the state of Wisconsin. This Agreement is the complete and exclusive Agreement between Rockwell Automation and the Company, and supersedes all prior agreements, whether written or oral, relating to the Products.

Need Help?

If you need help with an application or have feedback from the Innovation Center, please contact us.

Installation guide 

To implement, check the steps below.

Step 1

Open the file PNC_202111291223_CompactLogix.ACD (for a CompactLogix 5380 controller) or PNC_202111291223.ACD (for a ControlLogix L8 controller)

Step 1 - screenshot

Step 1 - Image 1

Step 1 - screenshot

Step 2

Motion Configuration

  1. Configure the Axis Properties of both virtual (Ax.._Path) and physical (Ax.._Physical) axis for all applicable axes, according to application requirements
  2. Move unused axes to Ungrouped Axes folder
  3. Replace and configure the Drive Modules according to the application
  4. Either inhibit or delete unused Drive Modules
  5. If a Drive module is deleted, the corresponding Program module must be deleted as well
  • Step 2 - screenshot

    Step 2 - Image 1

  • Step 2 - screenshot

    Step 2 - Image 2

  • Step 2 - screenshot

    Step 2 - Image 3

  • Step 2 - screenshot

    Step 2 - Image 4

  • Step 2 - screenshot

    Step 2 - Image 5

Step 2 - screenshot
Step 2 - screenshot
Step 2 - screenshot
Step 2 - screenshot
Step 2 - screenshot

Step 3

Download the ACD file to the Controller

Step 3 - screenshot
Step 3 - screenshot

Step 4

HMI – FactoryTalk View ME application (for PanelView Plus only)

  1. Open the ME Transfer Utility
  2. Select the file PNC_202110261632.mer and download to the terminal
  3. Configure the Application Settings > Device Shortcuts in order to connect to the right Controller
  4. Run the Application
  5. Access Machine Parameters through the Menu: Machine Setup > Machine Params
  6. Configure the Machine Parameters according to the application requirements 
  • Step 4 - screenshot

    Step 4 - Image 1

  • Step 4 - screenshot

    Step 4 - Image 2

  • Step 4 - screenshot

    Step 4 - Image 3

  • Step 4 - screenshot

    Step 4 - Image 4

  • Step 4 - screenshot

    Step 4 - Image 5

  • Step 4 - screenshot

    Step 4 - Image 6

Step 4 - screenshot
Step 4 - screenshot
Step 4 - screenshot
Step 4 - screenshot
Step 4 - screenshot
Step 4 - screenshot

Step 5

HMI – Studio 5000 View Designer (for PanelView 5000 only)

  1. Open the file PNC_202112011432.vpd
  2. Configure the Project Properties to match your application
  3. Download the Runtime Application to the terminal
  4. Run the application
  5. Access Machine Parameters through the Menu: Machine Setup > Machine Params
  6. Configure the Machine Parameters according to the application requirements
  • Step 5 - screenshot

    Step 5 - Image 1

  • Step 5 - screenshot

    Step 5 - Image 2

  • Step 5 - screenshot

    Step 5 - Image 3

  • Step 5 - screenshot

    Passo 5 - Imagem 4

  • Step 5 - screenshot

    Step 5 - Image 5

  • Step 5 - screenshot

    Step 5 - Image 6

Step 5 - screenshot
Step 5 - screenshot
Step 5 - screenshot
Step 5 - screenshot
Step 5 - screenshot
Step 5 - screenshot
Have a general inquiry?

Rockwell Automation and our partners offer exceptional industry knowledge to help design, implement, and support your automation investment.

Contact Rockwell Automation
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Pro...
  4. Chevron LeftChevron Left Downloads
  5. Chevron LeftChevron Left Innovation Center
  6. Chevron LeftChevron Left Programmable Numerical Solution