General characteristics
Safety function for Emergency Stops through configurable Safety Relays, meeting the requirements of ISO 13849-1:2008.
Advantages
- Compliance with the main current safety standards.
- Use of certified safety solutions.
- Solution that enables expansions.
- Possibility of integration with control systems through the Ethernet/IP network.
Limitations and disadvantages
- The CCM Software must be updated to its latest version.
- This solution is part of the machine compliance process; the complete compliance process must be carried out.