Our Bulletin 700-HLF Terminal Block Timing Relays are relay- and socket-assembled modules for high-density applications.
- Products
- Overview
- Documentation
- Certifications
Overview
- Includes screw terminal bases
- Offers 6 A relay, choice of silver or gold contacts
- Includes SPDT (relay)
- Provides four timing functions
- Offers timing range from 0.1 sec...6 hr
- Includes built-in retainer clip and snap-in marker lever
- Includes standard status indicator, reverse polarity protection and surge protection
- Offers externally replaceable relay modules
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Bulletin 700-HLF Terminal Block Timing Relay Product Profile | 700-PP027_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure | 700-BR018_-EN-P |
Certifications
Certifications
- CE Marked
- cULus Listed — File No. E3125; Guide Nos. NLDX/NLDX7 (with Allen-Bradley socket)
Standards Compliance
- CSA 22.2
- EN60947-4-1
- EN60947-5-1
- ICS-2 Compliant
- NEMA IEE MAC Compliant
- UL 508
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.