Our Bulletin 700-HD Flange Mount Square Base Relays feature blade-style quick connect terminals.
- Products
- Overview
- Documentation
- Certifications
Overview
- Offers flange-mounted and panel-mounted
- Includes 15 A contact rating
- Offers DPDT, 3PDT
- Includes blade-style quick connect terminals (0.187 x 0.020)
- Includes solder terminals (no socket required)
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure | 700-BR018_-EN-P |
Certifications
Certifications
- CE Marked
- CSA Certified — File No. 229473
- cURus Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8
- UR Certified
Standards Compliance
- UL 508
- CSA C22.2 No. 14
- EN 61810-1
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.