- Low voltage potential in panel
- No transformer required
- Low weight due to absence of heavy ballast
- No electrical noise
- Low heat output
- Long LED life
- Energy-saving, minimum impact on power supply size
- Steady light without flicker
- Ideal for environments with high shock and vibration
- No need to ship separate components once the panel is assembled
- No glass or hazardous waste
- Product Selection
- Overview
- Documentation
        
        
            Overview
            
    
        
        
    
    
        
    
    
     
    
    
    
    
    
    
    
    
    
    
    
        
        
            
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
            
            
                
    
    
    
    
    
                
    
    
    
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
    
    
    
    
    
        
        
            
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
                
                
    
    
    
    
    
        
            
            
            
            
        
            
            
            
            
        
    
    
    
        
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
 
    
    
            
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
        
        
        
        
        
        
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
Our Bulletin 855L Panel Light Bars are ideal for OEMs and panel builders who want to reduce the quantity of components without losing reliability and/or functionality of their designs. These panel light bars eliminate your need to buy fluorescent lamps as separate components. Panel lights can be left ON continuously due to low power consumption and minimum heat generation of modern LED technology.
        Certifications
    
    
    - CE Marked
- c-UL-us — File No. E14840
Standards Compliance
- EN60947-5-1
- EN61000-6-2
- EN61000-6-3
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
        
        
            Documentation
            
    
        
        
    
    
        
    
    
    
        
        
            
    
    
    
    
        
            
                
                    
                        
            
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
| Miscellaneous | Publication | 
|---|---|
| Signaling Solutions Brochure | 855-BR001_-EN-P |