Loading

30 mm Assembled Operator Stations
Allen-Bradley

Our 30 mm Assembled Stations are available in die-cast aluminum, stainless steel, glass, and thermoplastic polyester resin construction.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(4)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our 30 mm Assembled Stations are available in die-cast aluminum, stainless steel, glass, and thermoplastic polyester resin construction. These stations come completely assembled for easy installation or they can be custom-built to fit your needs.

  • 1- or 2-button or 3-position selector switch configuration
  • Completely assembled stations for easy installation
  • Custom-built stations
  • Flexible horizontal or vertical mounting
  • Available with surface mount, flush mount, pendant type, and specialty enclosures

Certifications
CSA MarkCanadian Standards Association Mark
UL Listed CertificationUL Listed Certification
  • CE Marked — EN/IEC 60947‑5‑1, EN/IEC 60947‑5‑5, EN ISO 13850
  • CSA C22.2, No. 14
  • CSA Certified — File No. LR1234, LR11924
  • UL Listed — File No. E14840, E10314 Guide No. NKCR, NOIV, NISD
Standards Compliance
  • CCC
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Miscellaneous Publication
Bulletin 800T/H 30 mm Push Button Brochure 800T-BR012_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Push Buttons and Signaling Devices Chevron RightChevron Right
  5. Chevron LeftChevron Left 30 mm Assembled Operator Stations Chevron RightChevron Right