Loading

Universal Remote I/O (RIO)
Allen-Bradley

Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.
Loading
  1. Overview
Open All Close All
Overview
  • Main Image
Main Image
Allen-Bradley logo

Our Universal Remote I/O Link is a local area network designed to connect controllers to remote I/O chassis and a variety of intelligent devices such as operator interfaces and AC or DC drives.


  • Local area network designed for factory-floor applications
  • Connects controllers to remote I/O chassis and other intelligent devices
  • Additional products are available from our Encompass™ Partners

Additional Information

Our PartnerNetwork™ offers complementary product solutions for products with Universal Remote I/O connectivity through the Technology Partner program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.


You may also be interested in

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Universal Remote I/O (RIO)