Loading

1788 ControlNet to Fieldbus
Allen-Bradley

Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(4)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Allen-Bradley logo

Our Bulletin 1788 Redundant ContolNet™ to FOUNDATION Fieldbus (H1) Linking Device provides a fast and integrated solution for adding FOUNDATION Fieldbus devices to any Logix platform.


  • Self-contained, panel, or DIN-rail mountable device
  • Links a ControlNet™ network to a single H1 segment
  • Connects and powers as many as 16 field devices, eliminating the need for external power conditioners
  • Supports multiple levels of device and media redundancy
    • Provides two physical H1 ports
    • Intelligent Fieldbus Junction Box protects the network from both short and open circuit faults, improving the overall reliability of the system
  • Supports ControlNet Media redundancy
  • Supports Master Device redundancy
    • Allows two identically-configured Redundant ControlNet to FOUNDATION Fieldbus devices to be connected on the same H1 network
    • Supports transfer of data between the devices and the Logix controller
  • Provides seamless RSLogix5000™ integration through Add-On Profiles, which automatically identifies field devices and configures them to their default settings
  • Supports FDT/DTM Technology, allowing direct access to field device diagnostics and parameters using an FDT frame, such as FactoryTalk® AssetCentre
  • Provides all basic diagnostic information in the input assembly
  • Helps simplify large network commissioning through diagnostic parameters such as Power Supply Voltage, H1 Bus Voltage (A & B bus), H1 Bus Current (A & B bus), and Unit Internal Temperature
  • Simplifies commissioning through onboard advanced diagnostics, including a node-specific H1 bus oscilloscope trace that can be viewed within the RSLogix5000 Add-On Profile
  • Contains the FOUNDATION Fieldbus Registered FF H1 Stack developed by Rockwell Automation®

Additional Information

  • Our PartnerNetwork™ offers complementary product solutions for products with FOUNDATION Fieldbus connectivity through the Encompass Product Reference program. You can sort and filter products from best-in-industry suppliers in your region to connect to the Rockwell Automation® architecture, or to use with our products.
  • Our modern Process Solutions enable you to drive productivity, increase efficiencies, and reduce costs. Our control, batch, process optimization, and safety system solutions and services easily integrate people, processes, and technology into The Connected Enterprise® to better address the many challenges you face.

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
  • c-UL-us
  • CE
  • C-Tick
  • EtherNet/IP
  • KC
  • FF

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left 1788 ControlNet to Fieldbus