Loading

Rectangular Inductive Proximity Sensors

Rectangular Inductive Proximity Sensors
Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors

Our rectangular inductive proximity sensors offer sensing ranges longer than those found in traditional cylindrical housings. Choose from our many styles of rectangular sensors for your welding applications and other environments where strong electromagnetic fields are present.


Main Image

Glass Polyester Limit Switch Style Sensors

Our Bulletin 802PR Glass Polyester Limit Switch Style Sensors are a non-contact alternative to limit switches, housed in a self-extinguishing glass-reinforced polyester body. Special hazardous location models meet Division 2 enclosure standards in Classes I, II, and III.

Product Details

Main Image

Rectangular VersaCube Multi-position Sensors

Our Bulletin 871P Rectangular VersaCubeā„¢ Multi-Position Sensors are an economical and versatile solution for long-range sensing needs in a convenient, compact package. Weld-field immune models are available with the choice of AC/DC or DC operating voltage. Specific DC weld-field immune models offer equal sensing capabilities for all metals.

Product Details

Main Image

Rectangular Sensors for Canning

Our Bulletin 871P Rectangular Sensors for Canning are specifically designed for sensing size 202 to 704 metal cans without physical contact. These sensors are tailored for the canning industry in functionality and environmental ratings. Short- and long-range models are available in AC and DC versions. A DC-powered model is available for applications that require can-movement sensing.

Product Details

Main Image

Plastic Limit Switch Style Sensors

Our Bulletin 871L and 872L Plastic Limit Switch Style Sensors are a non-contact alternative to NEMA-style limit switches. Using the same footprint as traditional limit switches, these devices provide mounting interchangeability, easily-wired terminations and rugged construction.

Product Details

Main Image

Mini Flat Pack Sensors

Our Bulletin 871FM Mini Flat Pack Sensors feature metal housing and select models include full stainless steel housing and face to meet demanding application needs. These miniature flat pack sensors are used to sense small parts or may be installed where space is limited.

Product Details

Main Image

Plastic Flat Pack Washdown Sensors

Our Bulletin 871F Plastic Flat Pack Sensors are ideal for applications where extremely long sensing ranges are required. For general purpose applications, these models are available in 50 mm (shielded) and 65 mm (unshielded) sensing distances with mini, micro, or conduit style connection options. For welding applications, these models are available in 40 mm (shielded) and 50 mm (unshielded) sensing distances with mini or micro connection options.

Product Details

Main Image

Bulletin 871F Aluminum Block Sensors boast rugged aluminum construction and sensing range of 70 mm. The electronic circuitry is potted for protection against shock, vibration, and contamination, making them an ideal long-range inductive solution for harsh environments.

Product Details
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
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  5. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  6. Chevron LeftChevron Left Inductive Proximity Sensors Chevron RightChevron Right
  7. Chevron LeftChevron Left Rectangular Sensors Chevron RightChevron Right