Loading
Allen-Bradley by Rockwell Automation logo

Cylinder Inductive Proximity Sensors

Presence Sensing Devices
  • Photoelectric Sensors
  • Inductive Proximity Sensors
  • Ultrasonic Sensors
  • Capacitive Proximity Sensors
  • Swift-E Reconfigurable 3D Sensing
  • Sensor Selection Tool

Our cylinder inductive proximity sensors are used for end-of-stroke sensing of pneumatic and hydraulic cylinders or for open/closed indication on power clamps and grippers.


Main Image

Hydraulic Cylinder Position Sensors

Our Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders. Each sensor mounts into the standard in-port cylinder position sensor bolt pattern. Special spacers are available to alter the probe length for specific applications.

Product Details

Main Image

Cylinder WorldClamp Clamp & Grip Sensors

Our Bulletin 871D WorldClamp™ Sensors are ideal for end-of-stroke detection in power clamp and gripper applications. Each sensor has two coils that detect whether the clamp or gripper is in the open or closed position. The two-sensor combination reduces the number of components required for these applications.

Product Details
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left All... Chevron RightChevron Right
  5. Chevron LeftChevron Left Sen... Chevron RightChevron Right
  6. Chevron LeftChevron Left Presence Sensing Devices Chevron RightChevron Right
  7. Chevron LeftChevron Left Inductive Proximity Sensors Chevron RightChevron Right
  8. Chevron LeftChevron Left Cylinder Sensors Chevron RightChevron Right