Our Bulletin 802R NEMA Type 13 Sealed Contact Hazardous Location Limit Switches feature a rugged single contact, hermetically sealed in a glass envelope that has excellent contact reliability even in contaminated atmospheres. These switches are UL Listed for use in Class I, Division 2, Groups A, B, C, and D hazardous locations as defined by the National Electrical Code.
Overview
- High contact reliability in contaminated atmospheres
- NEMA Enclosure Type 13
- Class I, groups B, C and D or Class II, groups E, F and G or Class III
- Multiple operator styles
- Side rotary
- Wobble stick
- Cat whisker
- Adjustable top push
- Top or side push
- With or without rollers
- Typical applications include:
- Refineries
- Distilleries
- Grain elevators
- Flour mills
Documentation
Resource | Publication Number | Language |
---|---|---|
Presence Sensing Brochure | SENSOR-BR001 |
Certifications
- CSA Certified
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in