Our Bulletin 700-SK Slim Line Relays are solid-state relays compatible with HN121 or HN122 sockets and up to 2 A current ratings.
- Products
- Overview
- Documentation
- Certifications
Overview
- High-response speed models
- Input sensor module to slow high voltage 100…240V AC or 12…24V DC sensor
- Interface to low voltage (logic) device such as a PC output module for typical SSR applications
- Lighted status indicator
- 700-HN121 socket compatible
You may also be interested in
Documentation
| Miscellaneous | Publication |
|---|---|
| Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure | 700-BR018_-EN-P |
Certifications
Certifications
- CE Marked
- cURus Recognized — File No. E96956; Guide Nos. NMFT2/NMFT8
- TÜV Certified
Standards Compliance
- CSA C22.2 No. 14
- EN/IEC 60950
- UL 508
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.