Loading

EtherNet/IP Networks

Our EtherNet/IP™ networks provide plant-wide network systems using open, industry-standard networking technologies. It enables real-time control and information in discrete, continuous process, batch, safety, drive, motion, and high availability applications. The EtherNet/IP network connects devices such as motor starters and sensors to controllers and HMI devices and on into the enterprise. It supports non-industrial and industrial communications on a common network infrastructure.
blue ethernet cables plugged into panel

EtherNet/IP Networks

Our EtherNet/IP™ networks provide plant-wide network systems using open, industry-standard networking technologies. It enables real-time control and information in discrete, continuous process, batch, safety, drive, motion, and high availability applications. The EtherNet/IP network connects devices such as motor starters and sensors to controllers and HMI devices and on into the enterprise. It supports non-industrial and industrial communications on a common network infrastructure.
Network Security & Infrastructure
  • Chassis-based Communication Modules
  • ControlNet Network
  • DeviceNet Network
  • EtherNet/IP Network
  • Gateway & Linking Devices
  • IO-Link Technology
  • Other Industrial Networks
  • Process Instrumentation Networks
Main Image

ArmorStratix 5700 Industrial Ethernet Switches

Our ArmorStratix™ 5700 Industrial Ethernet Switches provide a dependable, rugged, on-machine solution for networks in extreme environments. This layer 2 managed switch is IP67-rated for dust and washdown protection, and is ideal for operations where widely distributed applications are required.

Product Details

Main Image

Stratix 5950 Security Appliance

Our Bulletin 1783 Stratix® 5950 security appliance combines several enhanced security functions into a single appliance to help protect your industrial automation infrastructure. As part of our security offering, this product builds on common network security technologies. These technologies help provide enhanced access control, threat detection, and application visibility in your industrial control system (ICS).

 
Product Details

Main Image

Stratix 5800 High Performance Managed Switches

Our Stratix® 5800 managed industrial Ethernet switch offers gigabit performance in a flexible package. It comes in both fixed and modular designs supporting a wide variety of copper, fiber, and PoE expansion modules and is available with Layer 2 switching or Layer 3 routing firmware options to meet a diverse range of application needs.

Product Details

Main Image

Stratix 5700 Industrial Managed Ethernet Switches

Our Bulletin 1783 Stratix® 5700 Managed Industrial Ethernet Switches use the current Cisco® Catalyst® switch architecture and feature set. They are designed to meet your switching capability needs, from smaller applications to IT-ready integration with plantwide infrastructure. Configuration and monitoring tools provide secure integration to the enterprise network and allow easy setup and diagnostics with our Integrated Architecture® system.

Product Details

Main Image

Stratix 5410 Industrial Distribution Switches

Our Bulletin 1783 Stratix® 5410 Industrial Distribution Switches offer a 19" rack mount design for increased port density. These switches offer an all Gigabit platform with four 10 Gigabit port options and Network Address Translation (NAT) capabilities for networks where high performance is critical. The Stratix 5410 switches offer a rugged exterior design which makes them an ideal solution for applications with harsh environments.

 
Product Details

Main Image

Stratix 5400 Industrial Ethernet Switches

Our Bulletin 1783 Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing using a combination of Gigabit Ethernet (GE), Power over Ethernet (PoE) and GE fiber ports to help offer enhanced scalability. In addition, this switch offers DLR with three-ring support, which allows more connected devices at the Cell/Area Zone level for increased network design flexibility.

 
Product Details

Stratix 4300 remote access router RK20 left orientation

Stratix 4300 Remote Access Router

Our Stratix® 4300 Remote Access Router is part of a complete solution, which also includes FactoryTalk® Remote Access™ software. Together, these products make the Remote Access for Industrial Equipment solution. This connectivity provides support for installation, programming updates, and on-demand troubleshooting and maintenance when you cannot travel. 

 
Product Details

Main Image

Stratix 2500 Lightly Managed Switches

Our Bulletin 1783 Stratix® 2500 Lightly Managed Switches enable network connectivity in applications where traditional unmanaged switches lack the ability to provide diagnostics and security. This connectivity helps you achieve higher productivity and network reliability.

Product Details

Main Image

Stratix 2000 Unmanaged Ethernet Switches

Our Bulletin 1783 Stratix® 2000 Unmanaged Ethernet Switches are ideal for small control networks. These industrial-grade switches do not require any configuration and use simple cable connections for easy connection with Logix-based controllers.

Product Details

Main Image

Network Address Translation (NAT) Devices

Looking to increase the flexibility in your small control system? Wish you could configure multiple machines on the same line with identical network settings?  Adapt your machines and say good-bye to complicated, costly and time-consuming changes with our NAT devices. By configuring multiple machines on a single line, your control systems with identical settings can communicate over Ethernet networks without reconfiguring settings. You can enable easy remote support through a VPN connection. 

Product Details

Main Image

CIP Security Proxy 

Our Bulletin 1783 CIP Security™ Proxy helps you provide security to your entire plant by working with EtherNet/IP™ compliant devices. CIP Security is part of the defense in depth strategy, which can help defend against attacks where threat actors can remotely access your network and act maliciously, like steal recipes, cause equipment to fail, or download unknown new programs to your system. Implementing CIP Security into your system is made easy with the proxy – allowing you to secure your networks through devices and helping to protect the Connected Enterprise.

Product Details

Main Image

EtherNet/IP Connected Products

We offer 4000+ automation products for a wide variety of applications. Products have either a built-in network interface or an optional communication module. We continue to expand our EtherNet/IP™ offerings with new and innovative products.

Product Details

Main Image

Embedded Switch Technology

The Embedded Switch Technology embeds Ethernet switch features into your hardware to support high performance applications. Our dual-port products with the embedded switch feature let you connect devices directly to your network, without a separate Ethernet switch, helping to reduce overall cost and simplifying system configuration. These products support linear and device-level ring (DLR) topologies for EtherNet/IP™ applications.

Product Details

Main Image

EtherNetNet Network Media

We offer a complete portfolio of industrial-grade Ethernet physical media, including M12 Connectivity, industry standard Variant 1 Connectivity, and RJ45 Connectivity products. Our Ethernet media is specifically designed for use in harsh industrial environments, combining a specially-designed cable with rugged connector construction to ensure network integrity and performance.

Product Details
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
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  5. Chevron LeftChevron Left EtherNet/IP Network Products Chevron RightChevron Right