Loading
Allen-Bradley Hardware Product

ControlNet Connected Products

  • Main Image
Main Image

We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.

Contact a Distributor Find A Sales Office
SupportSupport
Get Support
DistributorDistributor
Find a Product Partner
ControlNet Connected Products
  • Overview
  • Products
  • Documentation
Contact a Distributor

Overview

  • Includes products that range from controllers, I/O, and operator interface to drives and power management products
  • Offers products with built-in ControlNet™ connectivity
  • Includes redundant media support
  • Offers ControlNet Ex products that are available for intrinsic safety applications 
  • Connects a PC to a ControlNet network using the USB to ControlNet cable
  • Offers PCI-bus and RS-232-C to ControlNet interfaces
  • Offers a variety of products from our Encompass partners

Products

Programmable Controllers

  • CompactLogix L4x and Compact GuardLogix L4xS Controllers
  • CompactLogix L3x Controllers
  • ControlLogix 5570 Controllers
  • SLC 500 Controllers
  • SoftLogix Controllers

I/O Modules

  • ControlLogix I/O — supports single and redundant ControlNet media
  • SLC I/O — supports single and redundant ControlNet media

Drives

  • PowerFlex 4 AC Drives — coax media
  • PowerFlex 4M AC Drives — coax media
  • PowerFlex 40 AC Drives — coax media; ControlNet network connectivity also available as a configured option
  • PowerFlex 40P AC Drives — coax media
  • PowerFlex 400 AC Drives — coax media; ControlNet network connectivity also available as a configured option
  • PowerFlex 70 AC Drives — coax and fiber media
  • PowerFlex 700 AC Drives — coax and fiber media
  • PowerFlex 700S AC Drives with DriveLogix — coax and fiber media
  • PowerFlex 755 AC Drives
  • PowerFlex 7000 AC Drives — coax and fiber media
  • PowerFlex DC Drives — coax media

PanelView Plus Graphic Terminals

Network & Security Infrastructure

  • USB to ControlNet Cable
  • PCI-bus to ControlNet Interfaces
  • RS-232-C to ControlNet Interfaces

Documentation

Looking for Technical Documentation?

Visit the Technical Documentation Center to find product specifications, installation guides, user manuals, product certifications and more.

View 1786 ControlNet Media Technical Publications and Certifications
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left All... Chevron RightChevron Right
  5. Chevron LeftChevron Left Network Security & Infrastructure Chevron RightChevron Right
  6. Chevron LeftChevron Left ControlNet Networks Chevron RightChevron Right
  7. Chevron LeftChevron Left ControlNet Connected Products Chevron RightChevron Right
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions