Loading
Allen-Bradley by Rockwell Automation logo

Combination Lighting Contactors

Combination Lighting Contactors are ideal for applications that require combining switching and over-current protection in the same enclosure. These contactors are available in fused and circuit breaker models.
Lighting Control
    • Overview
    • 502L with Disconnect Switch
    • 502L with Disconnect Switch
    • 503L with Circuit Breaker
    • 503L with Circuit Breaker
    • Overview
    • Feed-through Wiring
    • Feed-through Wiring
    • Top Wiring
    • Top Wiring
    • Top Wiring Magnet Latching
    • Top Wiring Magnet Latching
    • Overview
    • Electrically Held
    • Electrically Held
    • Mechanically Held
    • Mechanically Held
    • Electrically & Mechanically Held
    • Electrically & Mechanically Held
Main Image

Combination Lighting Contactors with Disconnect Switch

Our Bulletin 502L Combination Lighting Contactors with Disconnect Switch combine switching and over-current protection in the same enclosure. These contactors consist of a Bulletin 500L 3-pole lighting contactor and a disconnect switch (fused or non-fused) mounted in a common enclosure.

Product Details

Main Image

Combination Lighting Contactors with Circuit Breaker

Bulletin 503L Combination Lighting Contactors with Circuit Breaker consists of a Bulletin 500L lighting contactor and a thermal magnetic circuit breaker (inverse time) mounted in a common enclosure.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Har... Chevron RightChevron Right
  4. Chevron LeftChevron Left Allen-Bradley Chevron RightChevron Right
  5. Chevron LeftChevron Left Lighting Control Chevron RightChevron Right
  6. Chevron LeftChevron Left Combination Lighting Contactors Chevron RightChevron Right