Loading

Line to Load Power Solutions

Your Complete Control Panel Solution

Line to Load Power Solutions

We have developed unique and complete solutions for three-phase power circuits. From the incoming disconnect or feeder, to controllers, to the customer terminations at the load side of a motor controller, we have a solution. They cross the spectrum of electromechanical or electronic, fused or circuit breaker protection, and IEC or NEMA, and conform to global application requirements.

We offer a complete power control solution, from incoming power to field devices, plus the expertise to help you design innovative solutions for the global marketplace. Browse these solutions and contact your local Allen-Bradley® distributor for more information.


Motor Control Methods

Select Your Technology

We offer a complete line of motor control products for your motor management systems, from across-the-line starters to soft starters. Allen-Bradley motor controllers meet the needs of many applications and conform to NEMA or IEC standards.

Low Voltage Soft Starters Low Voltage Motor Protectors

Multiple Motor Applications

Application Technique

Many applications can use multiple motors of the same capacity that operate in parallel at the same speed. Allen-Bradley provides branch circuit protection to variable frequency drives to motor protection products for these applications.

Motor Protection Circuit Breakers Variable Frequency Drives

Branch Circuit Protection

Allen-Bradley branch circuit protection products help protect solenoids, relay coils, pilot devices, PLC outputs, and more. We offer many configurations, voltage ranges, and current ranges to meet your requirements.


Panel Optimization

Running Out of Panel Space?

Allen-Bradley industrial control components provide a high degree of flexibility, greater panel design efficiencies, and increased cost savings.

Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Recommended for You